您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
FD05. Spring Plungers with ball and slot - Spring elements
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/fd05_mit_kugel_und_schlitz_asmtab.prj},{NB=FD05.224},{BESTNR=FD05.224},{INFO=Online PDF},{AUS=Automatenstahl, verstärkte Federkraft},{D1=M24},{DNDM=24},{DKDM=20.319},{D2=15.0},{L=34},{S=5.5},{N=3.00},{F1=127.0},{F2=237.0},{G=73.0},{A=6.2000},{AA=30.0000},{B=3.0000},{T=4.0000},{C=5.9756},{CC=30.0000},{D=0.8550},{DD=7.5000},{BR=18.000},{S1=5.5},{PPATH=assemblies/fd05_mit_kugel_und_schlitz_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
L
[mm]
S
[mm]
N
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
FD05.003
FD05.003
Automatenstahl, Standard-...
M3
1.5
7
0.4
0.40
3.0
4.0
0.2
FD05.004
FD05.004
Automatenstahl, Standard-...
M4
2.5
9
0.8
0.60
8.5
14.0
0.4
FD05.005
FD05.005
Automatenstahl, Standard-...
M5
3.0
12
0.9
0.80
8.0
14.0
1.0
FD05.006
FD05.006
Automatenstahl, Standard-...
M6
3.5
14
1.0
1.00
11.0
18.0
1.7
FD05.008
FD05.008
Automatenstahl, Standard-...
M8
4.5
16
1.5
1.20
18.0
31.0
3.5
FD05.010
FD05.010
Automatenstahl, Standard-...
M10
6.0
19
2.0
1.50
24.0
45.0
6.6
FD05.012
FD05.012
Automatenstahl, Standard-...
M12
8.0
22
2.5
2.00
26.0
49.0
11.0
FD05.016
FD05.016
Automatenstahl, Standard-...
M16
10.0
24
3.5
2.00
41.0
86.0
23.0
FD05.020
FD05.020
Automatenstahl, Standard-...
M20
12.0
30
4.5
2.50
56.0
111.0
45.0
FD05.024
FD05.024
Automatenstahl, Standard-...
M24
15.0
34
5.5
3.00
81.0
151.0
72.0
FD05.205
FD05.205
Automatenstahl, verstärkt...
M5
3.0
12
0.9
0.80
15.0
22.0
1.0
FD05.206
FD05.206
Automatenstahl, verstärkt...
M6
3.5
14
1.0
1.00
19.0
28.0
1.7
FD05.208
FD05.208
Automatenstahl, verstärkt...
M8
4.5
16
1.5
1.20
36.0
62.0
3.6
FD05.210
FD05.210
Automatenstahl, verstärkt...
M10
6.0
19
2.0
1.50
57.0
104.0
6.6
FD05.212
FD05.212
Automatenstahl, verstärkt...
M12
8.0
22
2.5
2.00
61.0
110.0
11.0
FD05.216
FD05.216
Automatenstahl, verstärkt...
M16
10.0
24
3.5
2.00
68.0
142.0
23.0
FD05.220
FD05.220
Automatenstahl, verstärkt...
M20
12.0
30
4.5
2.50
84.0
166.0
43.0
FD05.224
FD05.224
Automatenstahl, verstärkt...
M24
15.0
34
5.5
3.00
127.0
237.0
73.0
FD05.042
FD05.042
rostfreier Stahl, Standar...
M2
1.0
4
0.3
0.25
0.8
1.5
0.1
FD05.403
FD05.403
rostfreier Stahl, Standar...
M3
1.5
7
0.4
0.40
3.0
4.0
0.2
FD05.404
FD05.404
rostfreier Stahl, Standar...
M4
2.5
9
0.8
0.60
8.5
14.0
0.4
FD05.405
FD05.405
rostfreier Stahl, Standar...
M5
3.0
12
0.9
0.80
8.0
14.0
1.0
FD05.406
FD05.406
rostfreier Stahl, Standar...
M6
3.5
14
1.0
1.00
11.0
18.0
1.7
FD05.408
FD05.408
rostfreier Stahl, Standar...
M8
4.5
16
1.5
1.20
18.0
31.0
3.7
FD05.410
FD05.410
rostfreier Stahl, Standar...
M10
6.0
19
2.0
1.50
24.0
45.0
6.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 22050. Spring Plungers - Spring Plungers with ball and slot
Halder
14.03.2024
HP - High Pressure Hydraulic Cylinder
Peninsular Cylinder
22.03.2024
5320. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
5202. Centering bolts - Slide elements
Tecnorm
08.08.2016
5316. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
8978. Punch guide bushings - Cutting elements
Tecnorm
19.09.2016
C8977. Cutting bushes without collar - Cutting elements
Tecnorm
08.08.2016
5176. Locking - Slide elements
Tecnorm
08.08.2016
5200. Centering unit with shim - Slide elements
Tecnorm
08.08.2016
5132. Sliding plate - Slide elements
Tecnorm
08.08.2016
5131. Sliding plate - Slide elements
Tecnorm
08.08.2016
5121. Sliding plate - Slide elements
Tecnorm
08.08.2016
Punch holding plate Type ARTF - Cutting element
Tecnorm
05.10.2016
5157. Angle trims, without fastening drilling - Slide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表