您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
UMNI - Taper male union full pass NPT
FBO
Vebeo fittings
Semi rigid fittings
Taper male union full pass BSPT and NPT
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/taper_male_union_full_pass/umni_npt.prj},{NB=fbo_umni_AC2841.318JNBAB},{TOD=28},{THR=N1\"1/4},{A1=10.668},{GD=41.318},{KD=37.784},{D=28.000},{A=46},{B=46},{L=30},{I=20},{L1=15.000},{L2=11.000},{D1=35.700},{MBN=AC},{MOR=JN},{MCP=BAB},{INFO=INFO }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
THR
Thread
[Inch]
A
[mm]
B
[mm]
L
[mm]
I
[mm]
FBO - UMNI AC 6 N1/4 JN B...
6
N1/4
17
17
19
12
FBO - UMNI AC 8 N3/8 JN B...
8
N3/8
19
19
19
12
FBO - UMNI AC 10 N3/8 JN ...
10
N3/8
22
19
21
12
FBO - UMNI AC 12 N1/2 JN ...
12
N1/2
24
24
22
16
FBO - UMNI AC 14 N3/4 JN ...
14
N3/4
27
30
24
16
FBO - UMNI AC 15 N3/4 JN ...
15
N3/4
27
30
27
16
FBO - UMNI AC 16 N3/4 JN ...
16
N3/4
30
30
26
16
FBO - UMNI AC 18 N1" JN B...
18
N1"
30
36
27
20
FBO - UMNI AC 20 N1" JN B...
20
N1"
32
36
28
20
FBO - UMNI AC 22 N1" JN B...
22
N1"
36
36
28
20
FBO - UMNI AC 25 N1"1/4 J...
25
N1"1/4
41
46
30
20
FBO - UMNI AC 28 N1"1/4 J...
28
N1"1/4
46
46
30
20
FBO - UMNI AC 30 N1"1/4 J...
30
N1"1/4
46
46
33
20
FBO - UMNI AC 35 N1"1/2 J...
35
N1"1/2
50
50
35
22
FBO - UMNI AC 38 N2" JN B...
38
N2"
55
65
39
22
FBO - UMNI AC 40 N2" JN B...
40
N2"
60
65
38
22
FBO - UMNI AC 44.5 N2" JN...
44.5
N2"
65
65
41
22
FBO - UMNI AC 1/8 N3/8 JN...
1/8
N3/8
22
19
23
12
FBO - UMNI AC 1/4 N3/4 JN...
1/4
N3/4
27
30
24
16
FBO - UMNI AC 3/8 N3/4 JN...
3/8
N3/4
30
30
27
16
FBO - UMNI AC 1/2 N1" JN ...
1/2
N1"
36
36
28
20
FBO - UMNI AC 3/4 N1"1/4 ...
3/4
N1"1/4
46
46
30
20
FBO - UMNI AC 1" N1"1/2 J...
1"
N1"1/2
50
50
34
22
FBO - UMNI AC 1"1/4 N2" J...
1"1/4
N2"
65
65
39
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UMCI - Taper male union full pass BSPT
FBO
06.05.2014
UMN - Taper male union NPT
FBO
20.06.2017
FF33M Adapter - Male nipple
Parker
29.02.2024
UFN - Taper female union NPT
FBO
06.05.2014
AF-BSPP - Parallel female stem adaptor BSPP
FBO
06.05.2014
UM - ISO - Parallel male union ISO
FBO
06.05.2014
502003 - UNION MALE ORFS - ORFS
FOR Fittings
06.06.2024
3.35 A - NIPPLE
VDL
23.02.2023
UF-ISO - Parallel female union ISO
FBO
06.05.2014
9024 - MBSPP-FBSPPS Straight
Brennan Industries
28.01.2021
AUR - Reducing union adaptor
FBO
06.05.2014
UM - BSPP - Parallel male union BSPP
FBO
06.05.2014
UMC - Taper male union BSPT
FBO
06.05.2014
PP - Bridge union - ML 150
FBO
06.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表