您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
UMG - BSPP - Long male union BSPP
FBO
Vebeo fittings
Semi rigid fittings
Parallel male unions BSPP and ISO
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/parallel_male_unions_bspp_and_iso/umg_bspp.prj},{NB=fbo_umg_AC30G1-BJNBAB},{TOD=30},{THR=G1-B},{A=46},{B=46},{L=50},{LT=43},{I=14},{X=16},{MBN=AC},{MOR=JN},{MCP=BAB},{D1=39.700},{D2=30.000},{D3=28.000},{Y=16.000},{Z=7.000},{D=33.250},{DX=30.290},{D4=30},{INFO=INFO }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
THR
Thread
[Inch]
A
[mm]
B
[mm]
L
[mm]
LT
[mm]
I
[mm]
X
[mm]
FBO - UMG AC 6 G1/8B JN B...
6
G1/8B
17
17
29
24
6
8
FBO - UMG AC 8 G1/4B JN B...
8
G1/4B
19
22
31
26
8
10
FBO - UMG AC 10 G1/4B JN ...
10
G1/4B
22
22
33
28
8
10
FBO - UMG AC 12 G3/8B JN ...
12
G3/8B
24
24
34
29
8
10
FBO - UMG AC 14 G3/8B JN ...
14
G3/8B
27
24
34
29
8
10
FBO - UMG AC 15 G3/8B JN ...
15
G3/8B
27
24
35
28
8
10
FBO - UMG AC 16 G3/8B JN ...
16
G3/8B
30
27
36
31
8
10
FBO - UMG AC 18 G1/2B JN ...
18
G1/2B
30
32
40
34
10
12
FBO - UMG AC 20 G1/2B JN ...
20
G1/2B
32
32
42
35
10
12
FBO - UMG AC 22 G1/2B JN ...
22
G1/2B
36
36
42
36
10
12
FBO - UMG AC 25 G3/4B JN ...
25
G3/4B
41
36
46
39
14
16
FBO - UMG AC 28 G1-B JN B...
28
G1-B
46
46
46
40
14
16
FBO - UMG AC 30 G1-B JN B...
30
G1-B
46
46
50
43
14
16
FBO - UMG AC 35 G1-1/4B J...
35
G1-1/4B
50
60
58
47
16
18
FBO - UMG AC 38 G1-1/4B J...
38
G1-1/4B
55
60
57
47
16
18
FBO - UMG AC 40 G1-1/2B J...
40
G1-1/2B
60
65
56
46
16
18
FBO - UMG AC 44,5 G1-1/2B...
44,5
G1-1/2B
65
65
59
50
16
18
FBO - UMG AC 1/8 G1/4B JN...
1/8
G1/4B
22
22
32
27
8
10
FBO - UMG AC 1/4 G1/4B JN...
1/4
G1/4B
27
24
34
29
8
10
FBO - UMG AC 3/8 G3/8B JN...
3/8
G3/8B
30
27
36
31
8
10
FBO - UMG AC 1/2 G1/2B JN...
1/2
G1/2B
36
32
41
35
10
12
FBO - UMG AC 3/4 G3/4B JN...
3/4
G3/4B
46
41
46
40
14
16
FBO - UMG AC 1" G1-B JN B...
1"
G1-B
50
46
50
43
14
16
FBO - UMG AC 1"1/4 G1-1/4...
1"1/4
G1-1/4B
65
60
58
49
16
18
FBO - UMG AC 1"1/2 G1-1/2...
1"1/2
G1-1/2B
70
65
60
51
16
18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UMI-BSPP - Parallel male union full pass BSPP
FBO
06.05.2014
UM - BSPP - Parallel male union BSPP
FBO
06.05.2014
EM-BSPP - Parallel male elbow BSPP
FBO
06.05.2014
AUR - Reducing union adaptor
FBO
06.05.2014
UMG - ISO - Long male union ISO
FBO
06.05.2014
AF-BSPP - Parallel female stem adaptor BSPP
FBO
06.05.2014
UMC - Taper male union BSPT
FBO
06.05.2014
I.RMF_G - ISO Threaded unions and accessories Stainless steel 316L MALE / F...
FG INOX
16.02.2017
AM - BSPP - Parallel male STEM adaptor BSPP
FBO
06.05.2014
UM - ISO - Parallel male union ISO
FBO
06.05.2014
UMCI - Taper male union full pass BSPT
FBO
06.05.2014
UF-BSPP - Parallel female union BSPP
FBO
06.05.2014
HOEMF, HOEMFG - Flexible Hoses -Medium Pressure-
Misumi
15.07.2021
T - Equal tees
FBO
06.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表