您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
UF-ISO - Parallel female union ISO
FBO
Vebeo fittings
Semi rigid fittings
Parallel female union BSPP and ISO
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/parallel_female_union/uf_iso.prj},{NB=fbo_uf_AC3030.835JNBAB},{TOD=30},{D=30.000},{THR=M33x200},{GD=33.000},{KD=30.835},{A=46},{B=46},{L=41.0},{I=16.0},{L1=16.000},{MBN=AC},{L2=22.000},{MOR=JN},{D1=39.700},{MCP=BAB},{INFO=INFO }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
THR
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
I
[mm]
FBO - UF AC 6 M10x100 JN ...
6
M10x100
17
14
23.5
8.0
FBO - UF AC 8 M12x100 JN ...
8
M12x100
19
17
23.5
8.0
FBO - UF AC 10 M14x150 JN...
10
M14x150
22
19
28.0
10.0
FBO - UF AC 12 M16x150 JN...
12
M16x150
24
22
28.0
10.0
FBO - UF AC 14 M18x150 JN...
14
M18x150
27
24
30.0
12.0
FBO - UF AC 15 M18x150 JN...
15
M18x150
27
24
31.5
12.0
FBO - UF AC 16 M20x150 JN...
16
M20x150
30
27
32.0
12.0
FBO - UF AC 18 M22x150 JN...
18
M22x150
30
30
34.0
13.0
FBO - UF AC 20 M24x150 JN...
20
M24x150
32
32
34.0
13.0
FBO - UF AC 22 M24x150 JN...
22
M24x150
36
36
35.0
13.0
FBO - UF AC 25 M30x150 JN...
25
M30x150
41
41
37.0
15.0
FBO - UF AC 28 M33x200 JN...
28
M33x200
46
41
39.0
16.0
FBO - UF AC 30 M33x200 JN...
30
M33x200
46
46
41.0
16.0
FBO - UF AC 35 M39x200 JN...
35
M39x200
50
46
45.0
17.0
FBO - UF AC 38 M42x200 JN...
38
M42x200
55
50
44.0
17.0
FBO - UF AC 40 M45x200 JN...
40
M45x200
60
55
49.0
17.0
FBO - UF AC 44.5 M48x200 ...
44.5
M48x200
65
65
51.0
17.0
FBO - UF AC 1/8 M14x150 J...
1/8
M14x150
22
19
28.0
10.0
FBO - UF AC 1/4 M18x150 J...
1/4
M18x150
27
24
30.0
12.0
FBO - UF AC 3/8 M20x150 J...
3/8
M20x150
30
27
32.0
12.0
FBO - UF AC 1/2 M24x150 J...
1/2
M24x150
36
32
35.0
13.0
FBO - UF AC 3/4 M30x150 J...
3/4
M30x150
46
41
37.0
15.0
FBO - UF AC 1" M39x200 JN...
1"
M39x200
50
46
42.0
17.0
FBO - UF AC 1"1/4 M45x200...
1"1/4
M45x200
65
60
45.0
17.0
FBO - UF AC 1"1/2 M48x200...
1"1/2
M48x200
70
65
47.0
15.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6370 ZR - Pipe fittings, brass
AMF - ANDREAS MAIER Fellbach
17.04.2024
UF-BSPP - Parallel female union BSPP
FBO
06.05.2014
U - Straight union
FBO
06.05.2014
UMCI - Taper male union full pass BSPT
FBO
06.05.2014
Model 5123 - Unions flat seat (PTFE) - BW / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
UMG - BSPP - Long male union BSPP
FBO
06.05.2014
UM - BSPP - Parallel male union BSPP
FBO
06.05.2014
Model 5346 - Weld union SW - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
SO 01421 - Adaptor union with soldering nipple
SERTO
11.03.2024
EDKR - Tapered nipples, straight, for fittings with 60° taper
EXMAR
02.06.2021
UR - Reducing union
FBO
06.05.2014
UMNI - Taper male union full pass NPT
FBO
06.05.2014
Model 5325 - Female / female union NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
SO 81221 - Female adaptor union
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表