SDX3100 - Plummer Blocks for bearings 23100K
Baldor Reliance
Dodge
Bearings
Plummer Blocks
SDX
Powered by
CAD模型選擇
{baldor/dodge/bearings/plummer_block/sdx/sdx3100_asmtab.prj},{NB=F4B3144-SDX-200MFTS},{SERIES=3144},{SS=TS},{DD=200},{A=290},{B=640},{C=240},{H=90},{D=540},{E=140},{J=435},{M=220},{K=145},{S=30},{S1=35},{S2=42},{Q=95},{T=12},{PPATH=parts/sdx3100_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DD
d Shaft Size
[mm]
A
[mm]
B
[mm]
C
[mm]
H
[mm]
D
[mm]
E
[mm]
J
[mm]
M
[mm]
K
[mm]
S
S Bolt Size
[mm]
S1
[mm]
S2
[mm]
Q
[mm]
T
[mm]
A1
A (with seals)
[mm]
L1
L-1
[mm]
F4B3134-SDX-150MFTS
3134
F4B3134-SDX-150MFTS
SDX3134-TS
150
230
510
180
70
430
100
335
170
115
24
28
34
73
14
254.0
185
F4B3136-SDX-160MFTS
3136
F4B3136-SDX-160MFTS
SDX3136-TS
160
240
530
190
75
450
110
355
180
120
24
28
34
78
15
264.0
195
F4B3138-SDX-170MFTS
3138
F4B3138-SDX-170MFTS
SDX3138-TS
170
260
560
210
80
480
120
375
190
130
24
28
34
83
10
284.0
205
F4B3140-SDX-180MFTS
3140
F4B3140-SDX-180MFTS
SDX3140-TS
180
280
610
230
85
510
130
410
210
140
30
35
42
88
10
304.0
235
F4B3144-SDX-200MFTS
3144
F4B3144-SDX-200MFTS
SDX3144-TS
200
290
640
240
90
540
140
435
220
145
30
35
42
95
12
314.0
235
F4B3148-SDX-220MFTS
3148
F4B3148-SDX-220MFTS
SDX3148-TS
220
310
700
260
95
600
150
475
240
155
30
35
42
101
12
334.0
275
F4B3152-SDX-240MFTS
3152
F4B3152-SDX-240MFTS
SDX3152-TS
240
320
770
280
100
650
160
515
260
160
36
42
50
111
13
344.0
275
F4B3156-SDX-260MFTS
3156
F4B3156-SDX-260MFTS
SDX3156-TS
260
320
790
280
105
670
160
550
280
160
36
42
50
114
16
344.0
315
F4B3160-SDX-280MFTS
3160
F4B3160-SDX-280MFTS
SDX3160-TS
280
350
830
310
110
710
190
590
300
175
36
42
50
120
22
374.0
315
F4B3164-SDX-300MFTS
3164
F4B3164-SDX-300MFTS
SDX3164-TS
300
370
880
330
115
750
200
630
320
185
36
42
50
130
23
394.0
375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SNX 200 - TS/TT - Plummer Blocks for bearings 22200, 23200
Baldor Reliance
09.11.2021
D-Lok LFT Two-Bolt Flange Inch Bore - DL LFT Normal Duty 2-Bolt Flange Bear...
Baldor Reliance
09.11.2021
Grip Tight Normal Duty Adapter and Nut Metric Bore - GT and GTM Adapter & L...
Baldor Reliance
09.11.2021
Set Screw Extreme Duty Wide Slot Take Up Metric Bore - SCED Take-Up Bearing...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Wide Slot Take Up Metric Bore - SC Take-Up Bearings -...
Baldor Reliance
09.11.2021
Set Screw Intermediate Duty Narrow Slot Take Up - VSC Intermediate Duty Nar...
Baldor Reliance
09.11.2021
Set Screw Intermediate Duty Insert Metric Bore - VSC Intermediate Duty Bear...
Baldor Reliance
09.11.2021
Set Screw Two-Bolt Pillow Block Metric Bore - Polymer Housing, Corrosion Re...
Baldor Reliance
09.11.2021
D-Lok Medium Duty Wide Slot Take Up Metric Bore - DLM Medium Duty Wide Slot...
Baldor Reliance
09.11.2021
Set Screw Medium Duty Wide Slot Take Up Inch Bore - SC Take-Up Bearings -Wi...
Baldor Reliance
09.11.2021
3608876082 - Winkelschraubkopf WH075 für Flachschlüssel
Bosch Rexroth Power Tools
29.03.2017
ULG - Umlenkgetriebe
Bosch Rexroth Power Tools
29.03.2017
MCMJP - Pen cylinders
MINDMAN
16.10.2023
MCGA03/13/53 - Twin-Guide Cylinder
MINDMAN
11.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表