您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Concentric hollow shaft (F3 series)
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for China (GB2)
Outdoor gearmotor
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_eff_ind_gm_ch_gb2/outdoor_gm/f3snewc_type_mfod_asmtab.prj},{NB=F3S55N240-HEG150TNCE(R)},{RO=1.5kw},{B=No},{FN=55},{RT=1/240},{TOIT=E},{PCT=R},{V=200},{PTB=},{MTC=150},{RT1='1/80','1/100','1/120','1/160','1/200','1/240'},{CNSORDERNO1=T010},{CNSORDERNO2=E},{VER=0},{VERS=0},{GH=F3S55-3},{M=T150},{SYMBOL=-},{ME=1522MW},{T=E},{BW=-},{PPATH=../gearmotor/concentric_hollow_solid_shaft_f3_series/parts/f3snew_type_mfpw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Rated output
ⁿ/ₐ
B
Brake
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3S35N5-HEG075TNCE
0.75kw
No
35
1/5
E
F3S35N5-HEG075TNCE
F3S35N7.5-HEG075TNCE
0.75kw
No
35
1/7.5
E
F3S35N7.5-HEG075TNCE
F3S35N10-HEG075TNCE
0.75kw
No
35
1/10
E
F3S35N10-HEG075TNCE
F3S35N12-HEG075TNCE
0.75kw
No
35
1/12.5
E
F3S35N12-HEG075TNCE
F3S35N15-HEG075TNCE
0.75kw
No
35
1/15
E
F3S35N15-HEG075TNCE
F3S35N20-HEG075TNCE
0.75kw
No
35
1/20
E
F3S35N20-HEG075TNCE
F3S35N25-HEG075TNCE
0.75kw
No
35
1/25
E
F3S35N25-HEG075TNCE
F3S35N30-HEG075TNCE
0.75kw
No
35
1/30
E
F3S35N30-HEG075TNCE
F3S35N40-HEG075TNCE
0.75kw
No
35
1/40
E
F3S35N40-HEG075TNCE
F3S35N50-HEG075TNCE
0.75kw
No
35
1/50
E
F3S35N50-HEG075TNCE
F3S35N60-HEG075TNCE
0.75kw
No
35
1/60
E
F3S35N60-HEG075TNCE
F3S45N5-HEG150TNCE
1.5kw
No
45
1/5
E
F3S45N5-HEG150TNCE
F3S45N7.5-HEG150TNCE
1.5kw
No
45
1/7.5
E
F3S45N7.5-HEG150TNCE
F3S45N10-HEG150TNCE
1.5kw
No
45
1/10
E
F3S45N10-HEG150TNCE
F3S45N12-HEG150TNCE
1.5kw
No
45
1/12.5
E
F3S45N12-HEG150TNCE
F3S45N15-HEG150TNCE
1.5kw
No
45
1/15
E
F3S45N15-HEG150TNCE
F3S45N20-HEG150TNCE
1.5kw
No
45
1/20
E
F3S45N20-HEG150TNCE
F3S45N25-HEG150TNCE
1.5kw
No
45
1/25
E
F3S45N25-HEG150TNCE
F3S45N30-HEG150TNCE
1.5kw
No
45
1/30
E
F3S45N30-HEG150TNCE
F3S45N40-HEG150TNCE
1.5kw
No
45
1/40
E
F3S45N40-HEG150TNCE
F3S45N50-HEG150TNCE
1.5kw
No
45
1/50
E
F3S45N50-HEG150TNCE
F3S45N60-HEG150TNCE
1.5kw
No
45
1/60
E
F3S45N60-HEG150TNCE
F3S45N5-HEG220TNCE
2.2kw
No
45
1/5
E
F3S45N5-HEG220TNCE
F3S45N7.5-HEG220TNCE
2.2kw
No
45
1/7.5
E
F3S45N7.5-HEG220TNCE
F3S45N10-HEG220TNCE
2.2kw
No
45
1/10
E
F3S45N10-HEG220TNCE
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表