您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Washdown Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor (IE3) 1 - 3 HP
Washdown gearmotor
Right Angle Hollow Bore (F3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/waterproof_gearmotor/f3_series/f3s_asmtab.prj},{NB=F3S35S5-WV6AWNNone},{PN1=F3S35S5-WV6AWN},{CNSORDERNO=F3S35S5-WP08TNNEN},{IC=F},{WNC=IP-65},{V=208/60,230/60,460/60,400/50(V/Hz)},{BOX=W-BOX},{MOS=SUS420J2},{MP=1 HP},{R=1/5},{AR=1/5},{NRS50=300},{NRS60=360},{OST50=185},{OST60=159},{OSOHL=440},{B=Waterproof w/o Brake},{OS=35},{PTB=},{PCT=None},{MS=1},{BS=-},{W=46},{C=0.75kW},{T=Hollow shaft},{GH=F3S35-2-Gearhead},{GH1=F3S35-2},{SP=0},{SP1=0},{GHL=207},{M=PE075},{ME=PE075M},{ML=227.5},{BW=0},{TL=434.5},{PPATH=../../asmsfg_asmtpl/f3s_asmtpl.prj},{ATTX=W},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
WNclosure
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MOS
Material of shaft
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50Hz
[in-lbs]
OST60
Output shaft allowable torque 60Hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OS
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
F3S35S5-WP08TNNEN
F3S35S5-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
A - 5:1
1/5
300
360
185
159
440
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S7-WP08TNNEN
F3S35S7-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
B - 7:1
2/15
200
240
274
221
505
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S10-WP08TNNEN
F3S35S10-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
C - 10:1
1/10
150
180
362
300
550
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S12-WP08TNNEN
F3S35S12-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
D - 12:1
19/23.5
120
144
460
380
584
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S15-WP08TNNEN
F3S35S15-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
E - 15:1
1/15
100
120
557
460
615
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S20-WP08TNNEN
F3S35S20-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
F - 20:1
1/20
75
90
734
619
672
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S25-WP08TNNEN
F3S35S25-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
G - 25:1
1/25
60
72
920
761
717
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S30-WP08TNNEN
F3S35S30-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
H - 30:1
1/30
50
60
1097
920
737
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S40-WP08TNNEN
F3S35S40-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
I - 40:1
1/40
37,5
45
1469
1221
782
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S50-WP08TNNEN
F3S35S50-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
K - 50:1
1/50
30
36
1841
1530
782
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S60-WP08TNNEN
F3S35S60-WV6AWN
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
L - 60:1
1/60
25
30
2203
1840
782
W/O Washdown Brake
1 1/4
35
1
-
46
F3S35S5-WP08TNNEV2
F3S35S5-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
A - 5:1
1/5
300
360
185
159
440
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S7-WP08TNNEV2
F3S35S7-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
B - 7:1
2/15
200
240
274
221
505
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S10-WP08TNNEV2
F3S35S10-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
C - 10:1
1/10
150
180
362
300
550
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S12-WP08TNNEV2
F3S35S12-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
D - 12:1
19/23.5
125
144
460
380
584
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S15-WP08TNNEV2
F3S35S15-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
E - 15:1
1/15
100
120
557
460
615
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S20-WP08TNNEV2
F3S35S20-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
F - 20:1
1/20
75
90
734
619
672
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S25-WP08TNNEV2
F3S35S25-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
G - 25:1
1/25
60
72
920
761
717
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S30-WP08TNNEV2
F3S35S30-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
H - 30:1
1/30
50
60
1097
920
737
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S40-WP08TNNEV2
F3S35S40-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
I - 40:1
1/40
37,5
45
1469
1221
782
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S50-WP08TNNEV2
F3S35S50-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
K - 50:1
1/50
30
36
1841
1530
782
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S60-WP08TNNEV2
F3S35S60-WV6AWV2
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
L - 60:1
1/60
25
30
2203
1840
782
90VDC Washdown Brake
1 1/4
35
1
7
51
F3S35S5-WP08TWNEV4
F3S35S5-WV6AWV4
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
A - 5:1
1/5
300
360
185
159
440
180VDC Washdown Brake
1 1/4
35
1
8
51
F3S35S7-WP08TWNEV4
F3S35S7-WV6AWV4
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
B - 7:1
2/15
200
240
274
221
505
180VDC Washdown Brake
1 1/4
35
1
8
51
F3S35S10-WP08TWNEV4
F3S35S10-WV6AWV4
F3 series (Hollow shaft t...
Hollow shaft
3-phase Induction
Right-Angle Hollow Shaft ...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
C - 10:1
1/10
150
180
362
300
550
180VDC Washdown Brake
1 1/4
35
1
8
51
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表