您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
F3S type motor for out door
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Outdoor gearmotor NEW
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/outdoor_gm_new/f3s_outdoor_new_asmtab.prj},{NB=F3S25N10-WM02TMAEN(None)},{OS=25},{KEY=0},{KEY1=0},{GHL=152.5},{MFC=130.0},{TL=282.5},{VT=575 60(V/Hz)},{INFO=Infotext},{MCT=0.2kW},{B=Outdoor,w/o Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=F3S25N10-WM02TMAEN},{MS=Standard},{MT=Outdoor NEW},{TYPE=Hollow shaft},{GH=F3S25-2-2},{SPC=-},{M=MD-T020},{FC=MD-T020W},{TI=MD_E-BOX},{PPATH=../../../../../new_assemblys/new_f3s/f3s_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=CONCENTRIC HOLLOW SHAFT TYPE},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED NON-VENTILATED},{RA=S1 CONT./CCC:S2 120min.},{TC=F},{IPR=IP65},{CUR=0.40 A},{RS=1710 r/min},{CS=UL},{MODEL=-},{BT=-},{EV=-},{CAP=-},{SFT=-},{DFT=-},{PTB=},{SPSF=},{PCT=None}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3S20N5-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/5
20
E-BOX
F3S20N5-WM01TNNEN
F3S20N5-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,200V with Brake
1/5
20
E-BOX
F3S20N5-WM01TNNEV2
F3S20N5-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/5
20
E-BOX
F3S20N5-WM01TWNEN
F3S20N5-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Outdoor,400V with Brake
1/5
20
E-BOX
F3S20N5-WM01TWNEV4
F3S20N5-WM01TKNEN
220/380 60/60(V/Hz)
0.1kW
Outdoor,w/o Brake
1/5
20
E-BOX
F3S20N5-WM01TKNEN
F3S20N5-WM01TKNEV2
220/380 60/60(V/Hz)
0.1kW
Outdoor,200V with Brake
1/5
20
E-BOX
F3S20N5-WM01TKNEV2
F3S20N5-WM01TKNEV4
220/380 60/60(V/Hz)
0.1kW
Outdoor,400V with Brake
1/5
20
E-BOX
F3S20N5-WM01TKNEV4
F3S20N7-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/7
20
E-BOX
F3S20N7-WM01TNNEN
F3S20N7-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,200V with Brake
1/7
20
E-BOX
F3S20N7-WM01TNNEV2
F3S20N7-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/7
20
E-BOX
F3S20N7-WM01TWNEN
F3S20N7-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Outdoor,400V with Brake
1/7
20
E-BOX
F3S20N7-WM01TWNEV4
F3S20N7-WM01TKNEN
220/380 60/60(V/Hz)
0.1kW
Outdoor,w/o Brake
1/7
20
E-BOX
F3S20N7-WM01TKNEN
F3S20N7-WM01TKNEV2
220/380 60/60(V/Hz)
0.1kW
Outdoor,200V with Brake
1/7
20
E-BOX
F3S20N7-WM01TKNEV2
F3S20N7-WM01TKNEV4
220/380 60/60(V/Hz)
0.1kW
Outdoor,400V with Brake
1/7
20
E-BOX
F3S20N7-WM01TKNEV4
F3S20N10-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/10
20
E-BOX
F3S20N10-WM01TNNEN
F3S20N10-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,200V with Brake
1/10
20
E-BOX
F3S20N10-WM01TNNEV2
F3S20N10-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/10
20
E-BOX
F3S20N10-WM01TWNEN
F3S20N10-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Outdoor,400V with Brake
1/10
20
E-BOX
F3S20N10-WM01TWNEV4
F3S20N10-WM01TKNEN
220/380 60/60(V/Hz)
0.1kW
Outdoor,w/o Brake
1/10
20
E-BOX
F3S20N10-WM01TKNEN
F3S20N10-WM01TKNEV2
220/380 60/60(V/Hz)
0.1kW
Outdoor,200V with Brake
1/10
20
E-BOX
F3S20N10-WM01TKNEV2
F3S20N10-WM01TKNEV4
220/380 60/60(V/Hz)
0.1kW
Outdoor,400V with Brake
1/10
20
E-BOX
F3S20N10-WM01TKNEV4
F3S20N12-WM01TNNEN
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,w/o Brake
1/12
20
E-BOX
F3S20N12-WM01TNNEN
F3S20N12-WM01TNNEV2
200/200/220 50/60/60(V/H...
0.1kW
Outdoor,200V with Brake
1/12
20
E-BOX
F3S20N12-WM01TNNEV2
F3S20N12-WM01TWNEN
380/400/400/440 50/50/60...
0.1kW
Outdoor,w/o Brake
1/12
20
E-BOX
F3S20N12-WM01TWNEN
F3S20N12-WM01TWNEV4
380/400/400/440 50/50/60...
0.1kW
Outdoor,400V with Brake
1/12
20
E-BOX
F3S20N12-WM01TWNEV4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F3S type
NISSEI Corporation
20.05.2024
Concentric hollow shaft (F3S type)
NISSEI Corporation
20.05.2024
Hollow shaft (FS type)
NISSEI Corporation
22.09.2022
with Setscrew
FYH INC.
16.11.2022
Hollow shaft (F series)
NISSEI Corporation
20.05.2024
T-shaft
NISSEI Corporation
20.05.2024
F3S type motor for protected water
NISSEI Corporation
20.05.2024
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
Flange mount
NISSEI Corporation
22.09.2022
Flange Mount
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
Concentric hollow shaft (F3S type)
NISSEI Corporation
22.09.2022
Standard Gearmotor Right Angle Hollow Bore (F3S Type) - Standard efficiency...
Brother Gearmotors
24.02.2023
Hollow shaft (FS type)
NISSEI Corporation
22.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表