您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F3141 - One-sided guiding rail, with screw holes - DME - Mat. 2.0598 - 180HB / Graphit / Graphite
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f3141.prj},{NB=F31412016100},{REF=F31412016100},{DSC=F 3141/20/16/100},{M=M6},{A=3},{B=20},{B4=9},{L=100},{L4=40.0},{S=16}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DSC
Description
ⁿ/ₐ
M
Socket Head Size M
ⁿ/ₐ
A
No of holes
ⁿ/ₐ
B
Width B
[mm]
B4
Distance B4
[mm]
L
Length L
[mm]
L4
Distance L4
[mm]
S
Height S
[mm]
F31411606040
F31411606040
F 3141/16/ 6/ 40
M5
2
16
6
40
24.0
6
F31411606050
F31411606050
F 3141/16/ 6/ 50
M5
2
16
6
50
34.0
6
F31411606063
F31411606063
F 3141/16/ 6/ 63
M5
2
16
6
63
47.0
6
F31411606080
F31411606080
F 3141/16/ 6/ 80
M5
3
16
6
80
32.0
6
F31411608050
F31411608050
F 3141/16/ 8/ 50
M5
2
16
6
50
34.0
8
F31411608063
F31411608063
F 3141/16/ 8/ 63
M5
2
16
6
63
47.0
8
F31411608080
F31411608080
F 3141/16/ 8/ 80
M5
3
16
6
80
32.0
8
F31411608100
F31411608100
F 3141/16/ 8/100
M5
3
16
6
100
42.0
8
F31412012063
F31412012063
F 3141/20/12/ 63
M6
2
20
9
63
43.0
12
F31412012080
F31412012080
F 3141/20/12/ 80
M6
2
20
9
80
60.0
12
F31412012100
F31412012100
F 3141/20/12/100
M6
3
20
9
100
40.0
12
F31412012125
F31412012125
F 3141/20/12/125
M6
3
20
9
125
52.5
12
F31412016080
F31412016080
F 3141/20/16/ 80
M6
2
20
9
80
60.0
16
F31412016100
F31412016100
F 3141/20/16/100
M6
3
20
9
100
40.0
16
F31412016125
F31412016125
F 3141/20/16/125
M6
3
20
9
125
52.5
16
F31412016160
F31412016160
F 3141/20/16/160
M6
3
20
9
160
70.0
16
F31412522100
F31412522100
F 3141/25/22/100
M8
2
25
11
100
76.0
22
F31412522125
F31412522125
F 3141/25/22/125
M8
3
25
11
125
50.5
22
F31412522160
F31412522160
F 3141/25/22/160
M8
3
25
11
160
68.0
22
F31412522200
F31412522200
F 3141/25/22/200
M8
4
25
11
200
58.0
22
F31412530125
F31412530125
F 3141/25/30/125
M8
3
25
11
125
50.5
30
F31412530160
F31412530160
F 3141/25/30/160
M8
3
25
11
160
68.0
30
F31412530200
F31412530200
F 3141/25/30/200
M8
4
25
11
200
58.0
30
F31412530250
F31412530250
F 3141/25/30/250
M8
4
25
11
250
74.0
30
F31413238160
F31413238160
F 3141/32/38/160
M10
3
32
14
160
64.0
38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表