您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUVC - Cable entry box
ETA
ENUX Cabinets
Accessories
Cable Entry
Powered by
CAD模型選擇
{eta/enux/accessories/cables_entry/euvc_asmtab.prj},{NB=EUVC080050(-LOD350)},{CODE=EUVC080050},{SMAT=1.2},{L=800},{P=500},{A=800},{B=700},{C=412},{D=300},{CONF=1},{WEIGHTPACK=15.330},{W=800},{LX=500},{NOCUPEROU=1},{LODDEST=architecture},{DESCRGEN=VANO SMISTAMENTO CAVI ENUX 800X500},{MAT=Struttura: lamiera d'acciaio DC01 con guarnizione adesiva},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=RAL7035 bucciato},{IP=IP55},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
[mm]
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
L
[mm]
P
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
IP
ⁿ/ₐ
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
[piece(s)]
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
EPLAN
ⁿ/ₐ
EUVC040050
EUVC040050
Cable entry box E NUX 400...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
400
500
400
300
412
300
IP55
Soluzione composta da str...
1
Thermoplastic film
7.660
ETAE.EUVC040050.edz
EUVC040060
EUVC040060
Cable entry box E NUX 400...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
400
600
400
300
512
400
IP55
Soluzione composta da str...
1
Thermoplastic film
9.200
ETAE.EUVC040060.edz
EUVC040080
EUVC040080
Cable entry box E NUX 400...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
400
800
400
300
812
700
IP55
Soluzione composta da str...
1
Thermoplastic film
12.260
ETAE.EUVC040080.edz
EUVC060050
EUVC060050
Cable entry box E NUX 600...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
600
500
600
500
412
300
IP55
Soluzione composta da str...
1
Thermoplastic film
11.500
ETAE.EUVC060050.edz
EUVC060060
EUVC060060
Cable entry box E NUX 600...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
600
600
600
500
512
400
IP55
Soluzione composta da str...
1
Thermoplastic film
13.800
ETAE.EUVC060060.edz
EUVC060080
EUVC060080
Cable entry box E NUX 600...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
600
800
600
500
812
700
IP55
Soluzione composta da str...
1
Thermoplastic film
18.400
ETAE.EUVC060080.edz
EUVC080050
EUVC080050
Cable entry box E NUX 800...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
800
500
800
700
412
300
IP55
Soluzione composta da str...
1
Thermoplastic film
15.330
ETAE.EUVC080050.edz
EUVC080060
EUVC080060
Cable entry box E NUX 800...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
800
600
800
700
512
400
IP55
Soluzione composta da str...
1
Thermoplastic film
18.400
ETAE.EUVC080060.edz
EUVC080080
EUVC080080
Cable entry box E NUX 800...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
800
800
800
700
812
700
IP55
Soluzione composta da str...
1
Thermoplastic film
24.530
ETAE.EUVC080080.edz
EUVC100050
EUVC100050
Cable entry box E NUX 100...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
1000
500
1000
900
412
300
IP55
Soluzione composta da str...
1
Thermoplastic film
19.160
ETAE.EUVC100050.edz
EUVC100060
EUVC100060
Cable entry box E NUX 100...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
1000
600
1000
900
512
400
IP55
Soluzione composta da str...
1
Thermoplastic film
23.000
ETAE.EUVC100060.edz
EUVC100080
EUVC100080
Cable entry box E NUX 100...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
1000
800
1000
900
812
700
IP55
Soluzione composta da str...
1
Thermoplastic film
30.660
ETAE.EUVC100080.edz
EUVC120050
EUVC120050
Cable entry box E NUX 120...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
1200
500
1200
1100
412
300
IP55
Soluzione composta da str...
1
Thermoplastic film
23.000
ETAE.EUVC120050.edz
EUVC120060
EUVC120060
Cable entry box E NUX 120...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
1200
600
1200
1100
512
400
IP55
Soluzione composta da str...
1
Thermoplastic film
27.600
ETAE.EUVC120060.edz
EUVC120080
EUVC120080
Cable entry box E NUX 120...
Structure: DC01 sheet ste...
1.2
Standard electrostatic cy...
RAL7035 textured finish
1200
800
1200
1100
812
700
IP55
Soluzione composta da str...
1
Thermoplastic film
36.800
ETAE.EUVC120080.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E MOX single door - Single door cabinet
ETA
18.06.2024
ECMI Modular Chassis and Internal Door - Modular front with internal door
ETA
18.06.2024
ECPI - Internal door
ETA
18.06.2024
EUFC - EUFC blank base
ETA
17.06.2024
EUZE - EUZE modular plinth h=100-200
ETA
18.06.2024
PR - Suite cabinet with front blank door and rear panel
ETA
18.06.2024
EUZ3 - EUZ3 watertight plinth h=200
ETA
18.06.2024
ALR 3323-L
Spelsberg
02.04.2024
DP - Suite cabinet with double blank door and rear door
ETA
18.06.2024
Electrical cabinet
SIEMENS
04.05.2022
TS - Telescope
Pflitsch
04.03.2021
HL 41/62 - HALFEN Framing channels HL 41/62
Halfen
02.08.2021
ASR - Stainless steel, single door enclosure
nVent HOFFMAN
25.03.2024
Baying Systems TS 8 - TS8
Rittal
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表