您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 991 - Tube End Plugs, Plastic rectangular
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN991
GN991 R
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohre_stangen/gn991/gn991_r/gn991_r.prj},{NB=Endstopfen GN991-R50-20-SW},{ARTNR=GN991-R50-20-SW},{PARTNUMBER=GN 991-R50-20-SW},{NORMNR=GN 991},{COL=SW},{S1=R50},{S11=50},{S2=20},{W=1 ... 3},{WMIN=1.0},{WMAX=3.0},{L1=5},{L2=15.0},{K=1.000},{FARBE=schwarz, matt},{K1=1.000},{D3=1.000},{R=1.000},{MAT=Kunststoff},{WEIGHT=0.0060},{CTN=39235090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
S1
[mm]
S2
[mm]
W
[mm]
L1
[mm]
L2
[mm]
FARBE
Color
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Endstopfen GN991-R20-10-S...
GN991-R20-10-SW
R20
10
0,8 ... 2
3
12.0
Black, matte finish
Plastic
0.0012
39235090
YES
Endstopfen GN991-R20-10-G...
GN991-R20-10-GR
R20
10
0,8 ... 2
3
12.0
Gray, matte finish
Plastic
0.0012
39235090
YES
Endstopfen GN991-R20-15-S...
GN991-R20-15-SW
R20
15
1 ... 2
5
11.5
Black, matte finish
Plastic
0.0019
39235090
YES
Endstopfen GN991-R20-15-G...
GN991-R20-15-GR
R20
15
1 ... 2
5
11.5
Gray, matte finish
Plastic
0.0019
39235090
YES
Endstopfen GN991-R25-10-S...
GN991-R25-10-SW
R25
10
0,8 ... 2
3
11.5
Black, matte finish
Plastic
0.0015
39235090
YES
Endstopfen GN991-R25-10-G...
GN991-R25-10-GR
R25
10
0,8 ... 2
3
11.5
Gray, matte finish
Plastic
0.0015
39235090
YES
Endstopfen GN991-R25-15-S...
GN991-R25-15-SW
R25
15
1 ... 2,5
5
11.5
Black, matte finish
Plastic
0.0024
39235090
YES
Endstopfen GN991-R25-15-G...
GN991-R25-15-GR
R25
15
1 ... 2,5
5
11.5
Gray, matte finish
Plastic
0.0025
39235090
YES
Endstopfen GN991-R25-20-S...
GN991-R25-20-SW
R25
20
1 ... 3
5
11.5
Black, matte finish
Plastic
0.0039
39235090
YES
Endstopfen GN991-R25-20-G...
GN991-R25-20-GR
R25
20
1 ... 3
5
11.5
Gray, matte finish
Plastic
0.0027
39235090
YES
Endstopfen GN991-R30-10-S...
GN991-R30-10-SW
R30
10
1 ... 2
5
11.5
Black, matte finish
Plastic
0.0017
39235090
YES
Endstopfen GN991-R30-10-G...
GN991-R30-10-GR
R30
10
1 ... 2
5
11.5
Gray, matte finish
Plastic
0.0018
39235090
YES
Endstopfen GN991-R30-15-S...
GN991-R30-15-SW
R30
15
1 ... 2,5
5
11.5
Black, matte finish
Plastic
0.0028
39235090
YES
Endstopfen GN991-R30-15-G...
GN991-R30-15-GR
R30
15
1 ... 2,5
5
11.5
Gray, matte finish
Plastic
0.0027
39235090
YES
Endstopfen GN991-R30-20-S...
GN991-R30-20-SW
R30
20
1 ... 3
5
11.5
Black, matte finish
Plastic
0.0038
39235090
YES
Endstopfen GN991-R30-20-G...
GN991-R30-20-GR
R30
20
1 ... 3
5
11.5
Gray, matte finish
Plastic
0.0038
39235090
YES
Endstopfen GN991-R35-20-S...
GN991-R35-20-SW
R35
20
1 ... 2,5
5
11.5
Black, matte finish
Plastic
0.0040
39235090
YES
Endstopfen GN991-R35-20-G...
GN991-R35-20-GR
R35
20
1 ... 2,5
5
11.5
Gray, matte finish
Plastic
0.0039
39235090
YES
Endstopfen GN991-R35-25-S...
GN991-R35-25-SW
R35
25
1 ... 3
5
11.5
Black, matte finish
Plastic
0.0045
39235090
YES
Endstopfen GN991-R35-25-G...
GN991-R35-25-GR
R35
25
1 ... 3
5
11.5
Gray, matte finish
Plastic
0.0043
39235090
YES
Endstopfen GN991-R40-15-S...
GN991-R40-15-SW
R40
15
1 ... 2
5
12.0
Black, matte finish
Plastic
0.0037
39235090
YES
Endstopfen GN991-R40-15-G...
GN991-R40-15-GR
R40
15
1 ... 2
5
12.0
Gray, matte finish
Plastic
0.0037
39235090
YES
Endstopfen GN991-R40-20-S...
GN991-R40-20-SW
R40
20
1 ... 3
5
12.0
Black, matte finish
Plastic
0.0045
39235090
YES
Endstopfen GN991-R40-20-G...
GN991-R40-20-GR
R40
20
1 ... 3
5
12.0
Gray, matte finish
Plastic
0.0045
39235090
YES
Endstopfen GN991-R40-25-S...
GN991-R40-25-SW
R40
25
1 ... 3
5
11.5
Black, matte finish
Plastic
0.0060
39235090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表