您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 86100 - PLAIN WASHER DIN 9021 - NYLON 6.6
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Brass and plastic fastening
Plastic fastening
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_laiton_plas/plastique/86100.prj},{NB=emile_maurin_fix_infra_861008_400},{DES=Rondelle plate},{NORME1=DIN 9021},{NORME2=-},{MATIERE=Nylon 6.6 Naturel},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=861008},{LODLEVEL=400},{D=8},{D1=8.4},{D2=23.48},{S=2.0},{IDNR=},{NENN=8.400},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Inside Diameter
[mm]
D2
Outside diameter
[mm]
S
Height
[mm]
emile_maurin_861003
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
861003
3
3.2
9.00
0.8
emile_maurin_861004
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
861004
4
4.3
12.00
1.0
emile_maurin_861005
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
861005
5
5.3
15.00
1.2
emile_maurin_861006
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
861006
6
6.4
17.57
1.6
emile_maurin_861008
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
861008
8
8.4
23.48
2.0
emile_maurin_8610010
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
8610010
10
10.5
29.48
2.5
emile_maurin_8610012
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
8610012
12
13.0
36.38
3.0
emile_maurin_8610016
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
8610016
16
17.0
49.38
3.0
emile_maurin_8610020
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
8610020
20
22.0
60.00
4.0
emile_maurin_8610024
Rondelle plate
DIN 9021
-
Nylon 6.6 Naturel
-
-
-
8610024
24
26.0
72.00
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 19773 - Rivkle® blind nut with cylindrical shaft and thin head - Pass...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 84000 - Plain washer NFE 25513 - Nylon 6.6
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62225 - Hexagon socket button head cap screw with flange - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 84000 - Plain washer NFE 25513 - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
PLN - Cylindrical spacer - Nylon
HPC
03.08.2023
Reference 72131 - Serrated lock washer JZ type internal teeth Zinc plated 4...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7985 - Steel 4.8, hexalobular drive
Böllhoff
26.10.2021
Model 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 86100 - Rondelle plate - DIN 9021 - Nylon 6.6 Naturel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 82500 - Slotted cheese head screw - Nylon 6.6
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985 - S...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
R901-1 - Non Threaded Spacer - Plastic
Essentra Components
13.08.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表