您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 85244 - SB non preloaded structural bolting assemblies 8.8 class - Hot dip galvanized
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Structural bolts and nuts
SB non preloaded structural bolting assemblies
sb
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_construction/non_precontraint_sb/sb/85244.prj},{NB=emile_maurin_fix_infra_8524416X130_0_400},{REF=8524416X130},{DES=Boulon SB non précontraint},{NORME1=EN 15048},{NORME2=ISO 4014-4017-4032},{MATIERE=Acier classe 8.8},{REVETEMENT=Galvanisé à chaud},{CERTIFICATION=CE},{MARQUE=-},{LODLEVEL=400},{POS=0},{DXL=16x130},{D=16},{M=14.800},{K=10.0},{S=24},{B=29.200},{D3=13.546},{P=2.000},{L=130},{LG=52.000},{LS=42.000},{C=0.800},{DA=17.700},{DW=22.490},{R=0.600},{PPATH=85244_sbl.prj},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
DXL
ⁿ/ₐ
D
[mm]
K
[mm]
S
[mm]
emile_maurin_8524412X25
8524412X25
Acier classe 8.8
12x25
12
7.5
18
emile_maurin_8524412X30
8524412X30
Acier classe 8.8
12x30
12
7.5
18
emile_maurin_8524412X35
8524412X35
Acier classe 8.8
12x35
12
7.5
18
emile_maurin_8524412X40
8524412X40
Acier classe 8.8
12x40
12
7.5
18
emile_maurin_8524412X45
8524412X45
Acier classe 8.8
12x45
12
7.5
18
emile_maurin_8524412X50
8524412X50
Acier classe 8.8
12x50
12
7.5
18
emile_maurin_8524412X55
8524412X55
Acier classe 8.8
12x55
12
7.5
18
emile_maurin_8524412X60
8524412X60
Acier classe 8.8
12x60
12
7.5
18
emile_maurin_8524412X70
8524412X70
Acier classe 8.8
12x70
12
7.5
18
emile_maurin_8524412X80
8524412X80
Acier classe 8.8
12x80
12
7.5
18
emile_maurin_8524412X90
8524412X90
Acier classe 8.8
12x90
12
7.5
18
emile_maurin_8524412X100
8524412X100
Acier classe 8.8
12x100
12
7.5
18
emile_maurin_8524412X110
8524412X110
Acier classe 8.8
12x110
12
7.5
18
emile_maurin_8524412X120
8524412X120
Acier classe 8.8
12x120
12
7.5
18
emile_maurin_8524414X30
8524414X30
Acier classe 8.8
14x30
14
8.8
21
emile_maurin_8524414X35
8524414X35
Acier classe 8.8
14x35
14
8.8
21
emile_maurin_8524414X40
8524414X40
Acier classe 8.8
14x40
14
8.8
21
emile_maurin_8524414X45
8524414X45
Acier classe 8.8
14x45
14
8.8
21
emile_maurin_8524414X50
8524414X50
Acier classe 8.8
14x50
14
8.8
21
emile_maurin_8524414X60
8524414X60
Acier classe 8.8
14x60
14
8.8
21
emile_maurin_8524414X70
8524414X70
Acier classe 8.8
14x70
14
8.8
21
emile_maurin_8524414X80
8524414X80
Acier classe 8.8
14x80
14
8.8
21
emile_maurin_8524414X90
8524414X90
Acier classe 8.8
14x90
14
8.8
21
emile_maurin_8524414X100
8524414X100
Acier classe 8.8
14x100
14
8.8
21
emile_maurin_8524414X120
8524414X120
Acier classe 8.8
14x120
14
8.8
21
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表