您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 85241 - SB non preloaded structural bolting assemblies 8.8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Structural bolts and nuts
SB non preloaded structural bolting assemblies
sb
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_construction/non_precontraint_sb/sb/85241.prj},{NB=emile_maurin_8524114X120_0_400},{REF=8524114X120},{DES=Boulon SB non précontraint},{NORME1=EN 15048},{NORME2=ISO 4014-4017-4032},{MATIERE=Acier classe 8.8},{REVETEMENT=Zn},{CERTIFICATION=CE},{MARQUE=-},{LODLEVEL=400},{POS=0},{DXL=14x120},{D=14},{L=120},{LG=86.000},{B=21.200},{K=8.8},{M=12.800},{S=21},{D3=11.546},{P=2.000},{LS=76.000},{C=0.600},{DA=15.700},{DW=19.370},{R=0.600},{PPATH=85241_sbl.prj},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
DXL
ⁿ/ₐ
D
[mm]
L
Length
[mm]
LG
Shaft-lenght with screw rudiment
[mm]
K
[mm]
S
[mm]
emile_maurin_852418X16
852418X16
Acier classe 8.8
8x16
8
16
4.000
5.0
13
emile_maurin_852418X20
852418X20
Acier classe 8.8
8x20
8
20
4.000
5.0
13
emile_maurin_852418X25
852418X25
Acier classe 8.8
8x25
8
25
4.000
5.0
13
emile_maurin_852418X30
852418X30
Acier classe 8.8
8x30
8
30
4.000
5.0
13
emile_maurin_852418X35
852418X35
Acier classe 8.8
8x35
8
35
4.000
5.0
13
emile_maurin_852418X40
852418X40
Acier classe 8.8
8x40
8
40
18.000
5.0
13
emile_maurin_852418X45
852418X45
Acier classe 8.8
8x45
8
45
23.000
5.0
13
emile_maurin_852418X50
852418X50
Acier classe 8.8
8x50
8
50
28.000
5.0
13
emile_maurin_852418X60
852418X60
Acier classe 8.8
8x60
8
60
38.000
5.0
13
emile_maurin_852418X70
852418X70
Acier classe 8.8
8x70
8
70
48.000
5.0
13
emile_maurin_852418X80
852418X80
Acier classe 8.8
8x80
8
80
58.000
5.0
13
emile_maurin_852418X90
852418X90
Acier classe 8.8
8x90
8
90
68.000
5.0
13
emile_maurin_852418X100
852418X100
Acier classe 8.8
8x100
8
100
78.000
5.0
13
emile_maurin_852418X110
852418X110
Acier classe 8.8
8x110
8
110
88.000
5.0
13
emile_maurin_852418X120
852418X120
Acier classe 8.8
8x120
8
120
98.000
5.0
13
emile_maurin_8524110X20
8524110X20
Acier classe 8.8
10x20
10
20
4.500
6.0
16
emile_maurin_8524110X25
8524110X25
Acier classe 8.8
10x25
10
25
4.500
6.0
16
emile_maurin_8524110X30
8524110X30
Acier classe 8.8
10x30
10
30
4.500
6.0
16
emile_maurin_8524110X35
8524110X35
Acier classe 8.8
10x35
10
35
4.500
6.0
16
emile_maurin_8524110X40
8524110X40
Acier classe 8.8
10x40
10
40
4.500
6.0
16
emile_maurin_8524110X45
8524110X45
Acier classe 8.8
10x45
10
45
19.000
6.0
16
emile_maurin_8524110X50
8524110X50
Acier classe 8.8
10x50
10
50
24.000
6.0
16
emile_maurin_8524110X60
8524110X60
Acier classe 8.8
10x60
10
60
34.000
6.0
16
emile_maurin_8524110X70
8524110X70
Acier classe 8.8
10x70
10
70
44.000
6.0
16
emile_maurin_8524110X80
8524110X80
Acier classe 8.8
10x80
10
80
54.000
6.0
16
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表