您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 70204 - Rondelle plate normale Grade A - ISO 7089 - Acier 200HV - Galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70204.prj},{NB=emile_maurin_7020420},{REF=7020420},{MAT=Acier 200HV},{IDNR=},{D=20},{D1=21.0},{D2=37},{S=3.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 702046
702046
Acier 200HV
6
6.4
12
1.6
Emile Maurin 702048
702048
Acier 200HV
8
8.4
16
1.6
Emile Maurin 7020410
7020410
Acier 200HV
10
10.5
20
2.0
Emile Maurin 7020412
7020412
Acier 200HV
12
13.0
24
2.5
Emile Maurin 7020414
7020414
Acier 200HV
14
15.0
28
2.5
Emile Maurin 7020416
7020416
Acier 200HV
16
17.0
30
3.0
Emile Maurin 7020418
7020418
Acier 200HV
18
19.0
34
3.0
Emile Maurin 7020420
7020420
Acier 200HV
20
21.0
37
3.0
Emile Maurin 7020422
7020422
Acier 200HV
22
23.0
39
3.0
Emile Maurin 7020424
7020424
Acier 200HV
24
25.0
44
4.0
Emile Maurin 7020427
7020427
Acier 200HV
27
28.0
50
4.0
Emile Maurin 7020430
7020430
Acier 200HV
30
31.0
56
4.0
Emile Maurin 7020433
7020433
Acier 200HV
33
34.0
60
5.0
Emile Maurin 7020436
7020436
Acier 200HV
36
37.0
66
5.0
Emile Maurin 7020439
7020439
Acier 200HV
39
42.0
72
6.0
Emile Maurin 7020442
7020442
Acier 200HV
42
45.0
78
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 22014 - Hexagon nut - ISO 4032 8 class - hot dip galvanized
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20214 - Hexagon head screw full thread - ISO 4017 - 8.8 class - H...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 72704 - Ecrou PAL - DIN 7967 - Galvanisé à chaud
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 10701 - Cup square neck head bolt DIN 603 / 555 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 125 A - Stainless steel A4
Böllhoff
26.10.2021
Modèle 70274 - Rondelle plate large grade A - ISO 7093 - Acier 200HV - Galv...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 71004w - Spring lock washer standard W type NFE 25515 - Hot dip galv...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20216 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 43681 - Ecrou hexagonal autofreiné à anneau non métallique - DIN 982...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 12504 - Low hexagon nut - ISO 4035 04 class - Hot galvanised Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23000 - Hexagon socket head cap screw - ISO 4762 - DIN 912 12.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表