您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64411 - Vis à tôle tête fraisée bombée Pozidrive - DIN 7983 Type C - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64411.prj},{NB=emile_maurin_644114,2X25},{REF=644114,2X25},{MAT=Inox A4},{D=4.2},{P=1.400},{D3=3.100},{L=25.0},{R=10.147},{DK=8.100},{K=2.5},{EMP=2},{C=0.550},{N=0.900},{N1=5.400},{T=1.250},{M=5.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 644112,9X6,5
644112,9X6,5
6.3x22
Inox A4
6.3
22.0
12.400
3.8
3
Emile Maurin 644112,9X9,5
644112,9X9,5
2.9x9.5
Inox A4
2.9
9.5
5.500
1.7
1
Emile Maurin 644112,9X13
644112,9X13
2.9x13
Inox A4
2.9
13.0
5.500
1.7
1
Emile Maurin 644112,9X16
644112,9X16
2.9x16
Inox A4
2.9
16.0
5.500
1.7
1
Emile Maurin 644112,9X19
644112,9X19
2.9x19
Inox A4
2.9
19.0
5.500
1.7
1
Emile Maurin 644112,9X22
644112,9X22
2.9x22
Inox A4
2.9
22.0
5.500
1.7
1
Emile Maurin 644112,9X25
644112,9X25
2.9x25
Inox A4
2.9
25.0
5.500
1.7
1
Emile Maurin 644113,5X9,5
644113,5X9,5
3.5x9.5
Inox A4
3.5
9.5
6.800
2.1
2
Emile Maurin 644113,5X13
644113,5X13
3.5x13
Inox A4
3.5
13.0
6.800
2.1
2
Emile Maurin 644113,5X16
644113,5X16
3.5x16
Inox A4
3.5
16.0
6.800
2.1
2
Emile Maurin 644113,5X19
644113,5X19
3.5x19
Inox A4
3.5
19.0
6.800
2.1
2
Emile Maurin 644113,5X22
644113,5X22
3.5x22
Inox A4
3.5
22.0
6.800
2.1
2
Emile Maurin 644113,5X25
644113,5X25
3.5x25
Inox A4
3.5
25.0
6.800
2.1
2
Emile Maurin 644113,5X32
644113,5X32
3.5x32
Inox A4
3.5
32.0
6.800
2.1
2
Emile Maurin 644113,5X38
644113,5X38
3.5x38
Inox A4
3.5
38.0
6.800
2.1
2
Emile Maurin 644113,9X9,5
644113,9X9,5
3.9x9.5
Inox A4
3.9
9.5
7.500
2.3
2
Emile Maurin 644113,9X13
644113,9X13
3.9x13
Inox A4
3.9
13.0
7.500
2.3
2
Emile Maurin 644113,9X16
644113,9X16
3.9x16
Inox A4
3.9
16.0
7.500
2.3
2
Emile Maurin 644113,9X19
644113,9X19
3.9x19
Inox A4
3.9
19.0
7.500
2.3
2
Emile Maurin 644113,9X22
644113,9X22
3.9x22
Inox A4
3.9
22.0
7.500
2.3
2
Emile Maurin 644113,9X25
644113,9X25
3.9x25
Inox A4
3.9
25.0
7.500
2.3
2
Emile Maurin 644113,9X32
644113,9X32
3.9x32
Inox A4
3.9
32.0
7.500
2.3
2
Emile Maurin 644113,9X38
644113,9X38
3.9x38
Inox A4
3.9
38.0
7.500
2.3
2
Emile Maurin 644114,2X9,5
644114,2X9,5
4.2x9.5
Inox A4
4.2
9.5
8.100
2.5
2
Emile Maurin 644114,2X13
644114,2X13
4.2x13
Inox A4
4.2
13.0
8.100
2.5
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表