您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64201 - Vis à métaux tête cylindrique 6 pans creux - ISO 4762 DIN 912 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a4/64201.prj},{NB=emile_maurin_642018X130},{REF=642018X130},{DXL=8x130},{MAT=Acier inoxydable A4},{IDNR=},{D=8.000},{L=130.000},{LG=102.000},{LF=1.020},{D3=6.466},{P=1.250},{S=6.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{K=8.000},{HM=28.000},{R=0.400},{T=4.000},{V=0.800},{DW=12.330},{W=3.300},{FORM=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
B
[mm]
Emile Maurin 642012X4
642012X4
2x4
Acier inoxydable A4
2.000
4.000
1.500
3.800
2.000
L
Emile Maurin 642012X5
642012X5
2x5
Acier inoxydable A4
2.000
5.000
1.500
3.800
2.000
L
Emile Maurin 642012X6
642012X6
2x6
Acier inoxydable A4
2.000
6.000
1.500
3.800
2.000
L
Emile Maurin 642012X8
642012X8
2x8
Acier inoxydable A4
2.000
8.000
1.500
3.800
2.000
L
Emile Maurin 642012X10
642012X10
2x10
Acier inoxydable A4
2.000
10.000
1.500
3.800
2.000
L
Emile Maurin 642012X12
642012X12
2x12
Acier inoxydable A4
2.000
12.000
1.500
3.800
2.000
L
Emile Maurin 642012X16
642012X16
2x16
Acier inoxydable A4
2.000
16.000
1.500
3.800
2.000
16
Emile Maurin 642012X20
642012X20
2x20
Acier inoxydable A4
2.000
20.000
1.500
3.800
2.000
16
Emile Maurin 642012,5X4
642012,5X4
2.5x4
Acier inoxydable A4
2.500
4.000
2.000
4.500
2.500
L
Emile Maurin 642012,5X5
642012,5X5
2.5x5
Acier inoxydable A4
2.500
5.000
2.000
4.500
2.500
L
Emile Maurin 642012,5X6
642012,5X6
2.5x6
Acier inoxydable A4
2.500
6.000
2.000
4.500
2.500
L
Emile Maurin 642012,5X8
642012,5X8
2.5x8
Acier inoxydable A4
2.500
8.000
2.000
4.500
2.500
L
Emile Maurin 642012,5X10
642012,5X10
2.5x10
Acier inoxydable A4
2.500
10.000
2.000
4.500
2.500
L
Emile Maurin 642012,5X12
642012,5X12
2.5x12
Acier inoxydable A4
2.500
12.000
2.000
4.500
2.500
L
Emile Maurin 642012,5X14
642012,5X14
2.5x14
Acier inoxydable A4
2.500
14.000
2.000
4.500
2.500
L
Emile Maurin 642012,5X16
642012,5X16
2.5x16
Acier inoxydable A4
2.500
16.000
2.000
4.500
2.500
L
Emile Maurin 642012,5X20
642012,5X20
2.5x20
Acier inoxydable A4
2.500
20.000
2.000
4.500
2.500
17
Emile Maurin 642013X5
642013X5
3x5
Acier inoxydable A4
3.000
5.000
2.500
5.500
3.000
L
Emile Maurin 642013X6
642013X6
3x6
Acier inoxydable A4
3.000
6.000
2.500
5.500
3.000
L
Emile Maurin 642013X8
642013X8
3x8
Acier inoxydable A4
3.000
8.000
2.500
5.500
3.000
L
Emile Maurin 642013X10
642013X10
3x10
Acier inoxydable A4
3.000
10.000
2.500
5.500
3.000
L
Emile Maurin 642013X12
642013X12
3x12
Acier inoxydable A4
3.000
12.000
2.500
5.500
3.000
L
Emile Maurin 642013X14
642013X14
3x14
Acier inoxydable A4
3.000
14.000
2.500
5.500
3.000
L
Emile Maurin 642013X16
642013X16
3x16
Acier inoxydable A4
3.000
16.000
2.500
5.500
3.000
L
Emile Maurin 642013X18
642013X18
3x18
Acier inoxydable A4
3.000
18.000
2.500
5.500
3.000
L
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64503 - Plain washer narrow type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
Reference 64204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62761 - Retaining ring for bore DIN 472 - Stainless steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62702 - Spring type straight pin heavy duty - ISO 8752 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表