您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62702 - Goupille élastique série épaisse "E" - ISO 8752 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Goupilles et circlips
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/goupille_circlips/a2/62702.prj},{NB=emile_maurin_627024X15},{REF=627024X15},{DXL=4x15},{MAT=Acier inoxydable A2},{IDNR=},{D=4.0},{L=15},{A=0.650},{B=0.800},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
Emile Maurin 627021X5
627021X5
1x5
Acier inoxydable A2
1.0
5
Emile Maurin 627021X6
627021X6
1x6
Acier inoxydable A2
1.0
6
Emile Maurin 627021X8
627021X8
1x8
Acier inoxydable A2
1.0
8
Emile Maurin 627021X10
627021X10
1x10
Acier inoxydable A2
1.0
10
Emile Maurin 627021X12
627021X12
1x12
Acier inoxydable A2
1.0
12
Emile Maurin 627021,5X5
627021,5X5
1.5x5
Acier inoxydable A2
1.5
5
Emile Maurin 627021,5X6
627021,5X6
1.5x6
Acier inoxydable A2
1.5
6
Emile Maurin 627021,5X8
627021,5X8
1.5x8
Acier inoxydable A2
1.5
8
Emile Maurin 627021,5X10
627021,5X10
1.5x10
Acier inoxydable A2
1.5
10
Emile Maurin 627021,5X12
627021,5X12
1.5x12
Acier inoxydable A2
1.5
12
Emile Maurin 627021,5X14
627021,5X14
1.5x14
Acier inoxydable A2
1.5
14
Emile Maurin 627021,5X15
627021,5X15
1.5x15
Acier inoxydable A2
1.5
15
Emile Maurin 627021,5X16
627021,5X16
1.5x16
Acier inoxydable A2
1.5
16
Emile Maurin 627021,5X18
627021,5X18
1.5x18
Acier inoxydable A2
1.5
18
Emile Maurin 627021,5X20
627021,5X20
1.5x20
Acier inoxydable A2
1.5
20
Emile Maurin 627022X5
627022X5
2x5
Acier inoxydable A2
2.0
5
Emile Maurin 627022X6
627022X6
2x6
Acier inoxydable A2
2.0
6
Emile Maurin 627022X8
627022X8
2x8
Acier inoxydable A2
2.0
8
Emile Maurin 627022X10
627022X10
2x10
Acier inoxydable A2
2.0
10
Emile Maurin 627022X12
627022X12
2x12
Acier inoxydable A2
2.0
12
Emile Maurin 627022X14
627022X14
2x14
Acier inoxydable A2
2.0
14
Emile Maurin 627022X15
627022X15
2x15
Acier inoxydable A2
2.0
15
Emile Maurin 627022X16
627022X16
2x16
Acier inoxydable A2
2.0
16
Emile Maurin 627022X18
627022X18
2x18
Acier inoxydable A2
2.0
18
Emile Maurin 627022X20
627022X20
2x20
Acier inoxydable A2
2.0
20
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表