您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
nut
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/ecrou/inox_a2/62601.prj},{NB=emile_maurin_fix_infra_6260118_400},{DES=Ecrou Hexagonal Hu},{NORME1=DIN 934},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6260118},{LODLEVEL=400},{NENN=M18},{D=18.0},{D1=14.933},{P=2.500},{M=15.0},{S=27.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
emile_maurin_626012
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
626012
2.0
1.6
4.0
emile_maurin_626012,5
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
626012,5
2.5
2.0
5.0
emile_maurin_626013
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
626013
3.0
2.4
5.5
emile_maurin_626014
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
626014
4.0
3.2
7.0
emile_maurin_626015
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
626015
5.0
4.0
8.0
emile_maurin_626016
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
626016
6.0
5.0
10.0
emile_maurin_626018
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
626018
8.0
6.5
13.0
emile_maurin_6260110
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260110
10.0
8.0
17.0
emile_maurin_6260112
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260112
12.0
10.0
19.0
emile_maurin_6260114
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260114
14.0
11.0
22.0
emile_maurin_6260116
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260116
16.0
13.0
24.0
emile_maurin_6260118
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260118
18.0
15.0
27.0
emile_maurin_6260120
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260120
20.0
16.0
30.0
emile_maurin_6260122
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260122
22.0
18.0
32.0
emile_maurin_6260124
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260124
24.0
19.0
36.0
emile_maurin_6260127
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260127
27.0
22.0
41.0
emile_maurin_6260130
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260130
30.0
24.0
46.0
emile_maurin_6260133
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260133
33.0
26.0
50.0
emile_maurin_6260136
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260136
36.0
29.0
55.0
emile_maurin_6260139
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260139
39.0
31.0
60.0
emile_maurin_6260142
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260142
42.0
34.0
65.0
emile_maurin_6260145
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260145
45.0
36.0
70.0
emile_maurin_6260148
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260148
48.0
38.0
75.0
emile_maurin_6260152
Ecrou Hexagonal Hu
DIN 934
-
Inox A2
-
-
-
6260152
52.0
42.0
80.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表