您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62524 - Rondelle élastique conique - DIN 6796 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62524.prj},{NB=emile_maurin_625248},{REF=625248},{MAT=Inox A2},{IDNR=},{D=8},{D1=8.4},{D2=18},{S=2.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Diamètre interieur
[mm]
D2
Diamètre exterieur
[mm]
S
Epaisseur
[mm]
Emile Maurin 625243
625243
Inox A2
3
3.2
7
0.6
Emile Maurin 625244
625244
Inox A2
4
4.3
9
1.0
Emile Maurin 625245
625245
Inox A2
5
5.3
11
1.2
Emile Maurin 625246
625246
Inox A2
6
6.4
14
1.5
Emile Maurin 625248
625248
Inox A2
8
8.4
18
2.0
Emile Maurin 6252410
6252410
Inox A2
10
10.5
23
2.5
Emile Maurin 6252412
6252412
Inox A2
12
13.0
29
3.0
Emile Maurin 6252414
6252414
Inox A2
14
15.0
35
3.5
Emile Maurin 6252416
6252416
Inox A2
16
17.0
39
4.0
Emile Maurin 6252420
6252420
Inox A2
20
21.0
45
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62514 - Serrated lock washer J type internal teeth DIN 6798 J - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64516 - Serrated conical spring washer CS large type NFE 25511 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62652 - Threaded rod thread 3 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62513 - Serrated lock washer A type external teeth DIN 6798 A - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64401 - Slotted Pan head tapping screw form C DIN 7971 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62803 - Countersunk head security screw "Snake eyes" recess - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表