您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62501 - Rondelle plate moyenne type "M" - NFE 25514 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62501.prj},{NB=emile_maurin_6250112},{REF=6250112},{MAT=Inox A2},{D=12},{D1=14.0},{D2=27.0},{S=2.5},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 625011,6
625011,6
Inox A2
1.6
1.7
4.7
0.5
Emile Maurin 625012
625012
Inox A2
2
2.2
5.5
0.5
Emile Maurin 625012,5
625012,5
Inox A2
2.5
2.7
7.0
0.5
Emile Maurin 625013
625013
Inox A2
3
3.4
8.0
0.8
Emile Maurin 625014
625014
Inox A2
4
4.5
10.0
0.8
Emile Maurin 625015
625015
Inox A2
5
5.5
12.0
1.0
Emile Maurin 625016
625016
Inox A2
6
7.0
14.0
1.2
Emile Maurin 625017
625017
Inox A2
7
7.6
16.0
1.5
Emile Maurin 625018
625018
Inox A2
8
9.0
18.0
1.5
Emile Maurin 6250110
6250110
Inox A2
10
11.0
22.0
2.0
Emile Maurin 6250112
6250112
Inox A2
12
14.0
27.0
2.5
Emile Maurin 6250114
6250114
Inox A2
14
16.0
30.0
2.5
Emile Maurin 6250116
6250116
Inox A2
16
18.0
32.0
3.0
Emile Maurin 6250118
6250118
Inox A2
18
20.0
36.0
3.0
Emile Maurin 6250120
6250120
Inox A2
20
22.0
40.0
3.0
Emile Maurin 6250122
6250122
Inox A2
22
24.0
45.0
3.0
Emile Maurin 6250124
6250124
Inox A2
24
27.0
50.0
4.0
Emile Maurin 6250127
6250127
Inox A2
27
30.0
55.0
4.0
Emile Maurin 6250130
6250130
Inox A2
30
33.0
60.0
4.0
Emile Maurin 6250133
6250133
Inox A2
33
34.6
65.0
5.0
Emile Maurin 6250136
6250136
Inox A2
36
37.6
70.0
5.0
Emile Maurin 6250139
6250139
Inox A2
39
40.6
75.0
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
13.07.2022
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62525 - Spring lock washer for cheese head screw - DIN 7980 - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62515 - Serrated conical spring washer CS medium type NFE 25511 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62512 - Spring lock washer - DIN 127 B - Stainless steel A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62507 - Plain washer extra large type NFE 25513 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表