您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 62441 - Hexagon head with flange self drilling screw - DIN 7504 K - AISI 410
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a2/62441.prj},{NB=emile_maurin_fix_infra_624414,8X25_400},{DES=Vis autoperceuse tête hexagonale à embase},{NORME1=DIN 7504 K},{NORME2=-},{MATIERE=AISI 410},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=624414,8X25},{LODLEVEL=400},{DXL=4.8X25},{D=4.8},{DC=10.5},{L=25.0},{D3=3.58},{P=1.600},{S=8.0},{LG=14.700},{DP=4.100},{A=1.600},{C=0.900},{K=4.30},{R=0.700},{R1=0.300},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DC
Flanged bolt diameter
[mm]
L
Nominal length
[mm]
D3
Screw core diameter
[mm]
S
Across-flats-dimension
[mm]
K
Height of the head
[mm]
emile_maurin_624414,2X13
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,2X13
4.2X13
4.2
8.8
13.0
3.10
7.0
4.10
emile_maurin_624414,2X16
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,2X16
4.2X16
4.2
8.8
16.0
3.10
7.0
4.10
emile_maurin_624414,2X19
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,2X19
4.2X19
4.2
8.8
19.0
3.10
7.0
4.10
emile_maurin_624414,8X13
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,8X13
4.8X13
4.8
10.5
13.0
3.58
8.0
4.30
emile_maurin_624414,8X16
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,8X16
4.8X16
4.8
10.5
16.0
3.58
8.0
4.30
emile_maurin_624414,8X19
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,8X19
4.8X19
4.8
10.5
19.0
3.58
8.0
4.30
emile_maurin_624414,8X25
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,8X25
4.8X25
4.8
10.5
25.0
3.58
8.0
4.30
emile_maurin_624414,8X32
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,8X32
4.8X32
4.8
10.5
32.0
3.58
8.0
4.30
emile_maurin_624414,8X38
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,8X38
4.8X38
4.8
10.5
38.0
3.58
8.0
4.30
emile_maurin_624414,8X50
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624414,8X50
4.8X50
4.8
10.5
50.0
3.58
8.0
4.30
emile_maurin_624416,3X19
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624416,3X19
6.3X19
6.3
13.5
19.0
4.88
10.0
5.90
emile_maurin_624416,3X25
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624416,3X25
6.3X25
6.3
13.5
25.0
4.88
10.0
5.90
emile_maurin_624416,3X32
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624416,3X32
6.3X32
6.3
13.5
32.0
4.88
10.0
5.90
emile_maurin_624416,3X38
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624416,3X38
6.3X38
6.3
13.5
38.0
4.88
10.0
5.90
emile_maurin_624416,3X50
Vis autoperceuse tête hex...
DIN 7504 K
-
AISI 410
-
-
-
624416,3X50
6.3X50
6.3
13.5
50.0
4.88
10.0
5.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表