您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modéle 62433 - Vis autoperceuse tête fraisée carrée - DIN 7504 O - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62433.prj},{NB=emile_maurin_624334,2X13},{REF=624334,2X13},{DXL=4.2x13},{MAT=Inox A2},{D=4.2},{L=13.0},{DK=8.2},{D3=3.100},{P=1.400},{LG=4.300},{DP=3.600},{A=1.400},{K=3.05},{R=1.600},{MH=4.600},{TH=2.600},{MZ=3.200},{KR=1},{TZ=2.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 624333,5X13
624333,5X13
3.5x13
Inox A2
3.5
13.0
6.9
2.60
Emile Maurin 624333,5X16
624333,5X16
3.5x16
Inox A2
3.5
16.0
6.9
2.60
Emile Maurin 624333,5X19
624333,5X19
3.5x19
Inox A2
3.5
19.0
6.9
2.60
Emile Maurin 624333,9X16
624333,9X16
3.9x16
Inox A2
3.9
16.0
7.5
2.80
Emile Maurin 624333,9X19
624333,9X19
3.9x19
Inox A2
3.9
19.0
7.5
2.80
Emile Maurin 624333,9X25
624333,9X25
3.9x25
Inox A2
3.9
25.0
7.5
2.80
Emile Maurin 624333,9X32
624333,9X32
3.9x32
Inox A2
3.9
32.0
7.5
2.80
Emile Maurin 624334,2X13
624334,2X13
4.2x13
Inox A2
4.2
13.0
8.2
3.05
Emile Maurin 624334,2X16
624334,2X16
4.2x16
Inox A2
4.2
16.0
8.2
3.05
Emile Maurin 624334,2X19
624334,2X19
4.2x19
Inox A2
4.2
19.0
8.2
3.05
Emile Maurin 624334,2X25
624334,2X25
4.2x25
Inox A2
4.2
25.0
8.2
3.05
Emile Maurin 624334,2X32
624334,2X32
4.2x32
Inox A2
4.2
32.0
8.2
3.05
Emile Maurin 624334,8X19
624334,8X19
4.8x19
Inox A2
4.8
19.0
9.5
3.55
Emile Maurin 624334,8X25
624334,8X25
4.8x25
Inox A2
4.8
25.0
9.5
3.55
Emile Maurin 624334,8X32
624334,8X32
4.8x32
Inox A2
4.8
32.0
9.5
3.55
Emile Maurin 624334,8X38
624334,8X38
4.8x38
Inox A2
4.8
38.0
9.5
3.55
Emile Maurin 624334,8X50
624334,8X50
4.8x50
Inox A2
4.8
50.0
9.5
3.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表