您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62306 - Vis pour aggloméré tête cylindrique Pozidrive - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a2/62306.prj},{NB=emile_maurin_623064,5X30},{REF=623064,5X30},{MAT=Inox A2},{D=4.5},{D3=3.100},{K=3.00},{DK=9.00},{L=30},{B=0.000},{MZ=4.700},{REFX=62306},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
K
[mm]
DK
[mm]
L
[mm]
Emile Maurin 623063X10
623063X10
Inox A2
3x10
3.0
2.20
6.00
10
Emile Maurin 623063X12
623063X12
Inox A2
3x12
3.0
2.20
6.00
12
Emile Maurin 623063X16
623063X16
Inox A2
3x16
3.0
2.20
6.00
16
Emile Maurin 623063X20
623063X20
Inox A2
3x20
3.0
2.20
6.00
20
Emile Maurin 623063X25
623063X25
Inox A2
3x25
3.0
2.20
6.00
25
Emile Maurin 623063X30
623063X30
Inox A2
3x30
3.0
2.20
6.00
30
Emile Maurin 623063,5X16
623063,5X16
Inox A2
3.5x16
3.5
2.60
7.00
16
Emile Maurin 623063,5X20
623063,5X20
Inox A2
3.5x20
3.5
2.60
7.00
20
Emile Maurin 623063,5X25
623063,5X25
Inox A2
3.5x25
3.5
2.60
7.00
25
Emile Maurin 623063,5X30
623063,5X30
Inox A2
3.5x30
3.5
2.60
7.00
30
Emile Maurin 623063,5X35
623063,5X35
Inox A2
3.5x35
3.5
2.60
7.00
35
Emile Maurin 623063,5X40
623063,5X40
Inox A2
3.5x40
3.5
2.60
7.00
40
Emile Maurin 623064X13
623064X13
Inox A2
4x13
4.0
3.00
8.00
13
Emile Maurin 623064X16
623064X16
Inox A2
4x16
4.0
3.00
8.00
16
Emile Maurin 623064X20
623064X20
Inox A2
4x20
4.0
3.00
8.00
20
Emile Maurin 623064X25
623064X25
Inox A2
4x25
4.0
3.00
8.00
25
Emile Maurin 623064X30
623064X30
Inox A2
4x30
4.0
3.00
8.00
30
Emile Maurin 623064X35
623064X35
Inox A2
4x35
4.0
3.00
8.00
35
Emile Maurin 623064X40
623064X40
Inox A2
4x40
4.0
3.00
8.00
40
Emile Maurin 623064X45
623064X45
Inox A2
4x45
4.0
3.00
8.00
45
Emile Maurin 623064X50
623064X50
Inox A2
4x50
4.0
3.00
8.00
50
Emile Maurin 623064X60
623064X60
Inox A2
4x60
4.0
3.00
8.00
60
Emile Maurin 623064X70
623064X70
Inox A2
4x70
4.0
3.00
8.00
70
Emile Maurin 623064,5X14
623064,5X14
Inox A2
4.5x14
4.5
3.00
9.00
14
Emile Maurin 623064,5X16
623064,5X16
Inox A2
4.5x16
4.5
3.00
9.00
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
575Vac Ratings - U4 IP00 - 525, 550, 575, 600 or 690V 60Hz
ABB
15.07.2022
240Vac Ratings - Wall Mounted Drives - 208, 220, 230, or 240 V
ABB
15.07.2022
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
CP-E - Power Supplies
ABB Low Voltage & Systems
26.03.2024
CP-S - Power Supplies
ABB Low Voltage & Systems
26.03.2024
CP-C.1 - Power Supplies
ABB Low Voltage & Systems
26.03.2024
Ultra Low Harmonic Drives - 480Vac, Cabinet Drives - 380, 400, 415, 460, 48...
ABB
15.07.2022
Regenerative Drives - 480Vac, Wall Mounted - 380, 400, 415, 460, 480, or 50...
ABB
07.07.2023
400Vac Ratings - Wall Mounted Drives - 380, 400 or 415 V
ABB
15.07.2022
CP-D - Power Supplies
ABB Low Voltage & Systems
26.03.2024
Ultra Low Harmonic Drives - 240Vac Ratings - 208, 220, 230 or 240 V
ABB
07.07.2023
CP-C - Power Supplies
ABB Low Voltage & Systems
26.03.2024
240Vac 60Hz Ratings - U4 IP00 - 208, 220, 230 or 240 V 60Hz
ABB
15.07.2022
Regenerative Drives - 600Vac, Cabinet Drives - 525, 550, 575, 600 or 690 V
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表