您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62204 - Vis sans tête 6 pans creux bout plat - ISO 4026 DIN 913 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62204.prj},{NB=emile_maurin_622046X5},{REF=622046X5},{DXL=6x5},{MAT=Acier inoxydable A2},{IDNR=},{D=6.0},{L=5},{D3=4.773},{P=1.000},{DP=4.000},{S=3.0},{T=2.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Emile Maurin 622042X2
622042X2
2x2
Acier inoxydable A2
2.0
2
0.9
Emile Maurin 622042X3
622042X3
2x3
Acier inoxydable A2
2.0
3
0.9
Emile Maurin 622042X4
622042X4
2x4
Acier inoxydable A2
2.0
4
0.9
Emile Maurin 622042X5
622042X5
2x5
Acier inoxydable A2
2.0
5
0.9
Emile Maurin 622042X6
622042X6
2x6
Acier inoxydable A2
2.0
6
0.9
Emile Maurin 622042X8
622042X8
2x8
Acier inoxydable A2
2.0
8
0.9
Emile Maurin 622042X10
622042X10
2x10
Acier inoxydable A2
2.0
10
0.9
Emile Maurin 622042X12
622042X12
2x12
Acier inoxydable A2
2.0
12
0.9
Emile Maurin 622042,5X3
622042,5X3
2.5x3
Acier inoxydable A2
2.5
3
1.3
Emile Maurin 622042,5X4
622042,5X4
2.5x4
Acier inoxydable A2
2.5
4
1.3
Emile Maurin 622042,5X5
622042,5X5
2.5x5
Acier inoxydable A2
2.5
5
1.3
Emile Maurin 622042,5X6
622042,5X6
2.5x6
Acier inoxydable A2
2.5
6
1.3
Emile Maurin 622042,5X8
622042,5X8
2.5x8
Acier inoxydable A2
2.5
8
1.3
Emile Maurin 622042,5X10
622042,5X10
2.5x10
Acier inoxydable A2
2.5
10
1.3
Emile Maurin 622042,5X12
622042,5X12
2.5x12
Acier inoxydable A2
2.5
12
1.3
Emile Maurin 622042,5X16
622042,5X16
2.5x16
Acier inoxydable A2
2.5
16
1.3
Emile Maurin 622043X3
622043X3
3x3
Acier inoxydable A2
3.0
3
1.5
Emile Maurin 622043X4
622043X4
3x4
Acier inoxydable A2
3.0
4
1.5
Emile Maurin 622043X5
622043X5
3x5
Acier inoxydable A2
3.0
5
1.5
Emile Maurin 622043X6
622043X6
3x6
Acier inoxydable A2
3.0
6
1.5
Emile Maurin 622043X8
622043X8
3x8
Acier inoxydable A2
3.0
8
1.5
Emile Maurin 622043X10
622043X10
3x10
Acier inoxydable A2
3.0
10
1.5
Emile Maurin 622043X12
622043X12
3x12
Acier inoxydable A2
3.0
12
1.5
Emile Maurin 622043X16
622043X16
3x16
Acier inoxydable A2
3.0
16
1.5
Emile Maurin 622043X20
622043X20
3x20
Acier inoxydable A2
3.0
20
1.5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表