您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62103 - Vis à métaux tête hexagonale entièrement filetée UNC - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/boulonnerie_hexa/inox_a2/62103.prj},{NB=emile_maurin_621033/8X2},{REF=621033/8X2},{D=3/8\"},{DX=9.5250},{DXL=3/8X2},{L1=2\"},{LX=50.800},{K=7.000},{S=17.000},{PAS=16.000},{MAT=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
[Pouce]
DXL
[Pouce]
K
[mm]
S
[mm]
PAS
[mm]
MAT
ⁿ/ₐ
Emile Maurin 621031/4X3/4
621031/4X3/4
1/4"
1/4X3/4
5.000
11.000
20.000
0.000
Emile Maurin 621031/4X1
621031/4X1
1/4"
1/4X1
5.000
11.000
20.000
0.000
Emile Maurin 621031/4X1-1...
621031/4X1-1/2
1/4"
1/4X1-1/2
5.000
11.000
20.000
0.000
Emile Maurin 621031/4X2
621031/4X2
1/4"
1/4X2
5.000
11.000
20.000
0.000
Emile Maurin 621031/4X2-1...
621031/4X2-1/2
1/4"
1/4X2-1/2
5.000
11.000
20.000
0.000
Emile Maurin 621031/4X3
621031/4X3
1/4"
1/4X3
5.000
11.000
20.000
0.000
Emile Maurin 621035/16X1
621035/16X1
5/16"
5/16X1
6.000
14.000
18.000
0.000
Emile Maurin 621035/16X1-...
621035/16X1-1/2
5/16"
5/16X1-1/2
6.000
14.000
18.000
0.000
Emile Maurin 621035/16X2
621035/16X2
5/16"
5/16X2
6.000
14.000
18.000
0.000
Emile Maurin 621035/16X2-...
621035/16X2-1/2
5/16"
5/16X2-1/2
6.000
14.000
18.000
0.000
Emile Maurin 621035/16X3
621035/16X3
5/16"
5/16X3
6.000
14.000
18.000
0.000
Emile Maurin 621033/8X3/4
621033/8X3/4
3/8"
3/8X3/4
7.000
17.000
16.000
0.000
Emile Maurin 621033/8X1
621033/8X1
3/8"
3/8X1
7.000
17.000
16.000
0.000
Emile Maurin 621033/8X1-1...
621033/8X1-1/2
3/8"
3/8X1-1/2
7.000
17.000
16.000
0.000
Emile Maurin 621033/8X2
621033/8X2
3/8"
3/8X2
7.000
17.000
16.000
0.000
Emile Maurin 621033/8X2-1...
621033/8X2-1/2
3/8"
3/8X2-1/2
7.000
17.000
16.000
0.000
Emile Maurin 621033/8X3
621033/8X3
3/8"
3/8X3
7.000
17.000
16.000
0.000
Emile Maurin 621031/2X1-1...
621031/2X1-1/4
1/2"
1/2X1-1/4
9.000
22.000
13.000
0.000
Emile Maurin 621031/2X1-1...
621031/2X1-1/2
1/2"
1/2X1-1/2
9.000
22.000
13.000
0.000
Emile Maurin 621031/2X2
621031/2X2
1/2"
1/2X2
9.000
22.000
13.000
0.000
Emile Maurin 621031/2X2-1...
621031/2X2-1/2
1/2"
1/2X2-1/2
9.000
22.000
13.000
0.000
Emile Maurin 621031/2X3
621031/2X3
1/2"
1/2X3
9.000
22.000
13.000
0.000
Emile Maurin 621031/2X3-1...
621031/2X3-1/2
1/2"
1/2X3-1/2
9.000
22.000
13.000
0.000
Emile Maurin 621031/2X4
621031/2X4
1/2"
1/2X4
9.000
22.000
13.000
0.000
Emile Maurin 621035/8X1-1...
621035/8X1-1/2
5/8"
5/8X1-1/2
11.000
27.000
11.000
0.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64623 - Hexagon nut UNC - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 627 - Hex head screws / bolts, partially / fully threaded, with UNC thre...
Bossard Catalog
31.10.2023
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62623 - Hexagon nut unc - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62103 - Hexagon head screw full thread unc - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Rod End Nut
KCC Precision
30.01.2024
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
NIN - Self locking nut - DIN 985 - Stainless steel A2
HPC
03.08.2023
DAMD-N - Hex nut
Festo
22.08.2023
Model 88114 - Hexatech® HR hight-strength structural bolting for preloading...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
ASME ≈B18.2.1 HCS - Hex Cap Screws
Fabory
21.04.2022
DIN 933 (ISO 4017) - FN 8271 - 8.8, verzinkt blau - Hexagon set screws with...
SFS Group Schweiz AG
17.06.2024
Model 5471 - Nut - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表