您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 55100 - Vis à métaux tête cylindrique fendue - DIN 84 - Laiton
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en laiton
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_laiton/55100.prj},{NB=emile_maurin_551004X40},{REF=551004X40},{DXL=4x40},{MAT=Laiton},{IDNR=},{D=4.0},{L=40},{D3=3.141},{P=0.700},{DK=7.000},{K=2.6},{N=1.200},{T=1.100},{A=1.400},{R=0.200},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 551002X6
551002X6
2x6
Laiton
2.0
6
3.800
1.4
Emile Maurin 551002X8
551002X8
2x8
Laiton
2.0
8
3.800
1.4
Emile Maurin 551002X10
551002X10
2x10
Laiton
2.0
10
3.800
1.4
Emile Maurin 551002X12
551002X12
2x12
Laiton
2.0
12
3.800
1.4
Emile Maurin 551002X20
551002X20
2x20
Laiton
2.0
20
3.800
1.4
Emile Maurin 551002,5X6
551002,5X6
2.5x6
Laiton
2.5
6
4.500
1.8
Emile Maurin 551002,5X8
551002,5X8
2.5x8
Laiton
2.5
8
4.500
1.8
Emile Maurin 551002,5X10
551002,5X10
2.5x10
Laiton
2.5
10
4.500
1.8
Emile Maurin 551002,5X12
551002,5X12
2.5x12
Laiton
2.5
12
4.500
1.8
Emile Maurin 551002,5X16
551002,5X16
2.5x16
Laiton
2.5
16
4.500
1.8
Emile Maurin 551002,5X20
551002,5X20
2.5x20
Laiton
2.5
20
4.500
1.8
Emile Maurin 551003X6
551003X6
3x6
Laiton
3.0
6
5.500
2.0
Emile Maurin 551003X8
551003X8
3x8
Laiton
3.0
8
5.500
2.0
Emile Maurin 551003X10
551003X10
3x10
Laiton
3.0
10
5.500
2.0
Emile Maurin 551003X12
551003X12
3x12
Laiton
3.0
12
5.500
2.0
Emile Maurin 551003X16
551003X16
3x16
Laiton
3.0
16
5.500
2.0
Emile Maurin 551003X20
551003X20
3x20
Laiton
3.0
20
5.500
2.0
Emile Maurin 551003X25
551003X25
3x25
Laiton
3.0
25
5.500
2.0
Emile Maurin 551003X30
551003X30
3x30
Laiton
3.0
30
5.500
2.0
Emile Maurin 551003X40
551003X40
3x40
Laiton
3.0
40
5.500
2.0
Emile Maurin 551004X6
551004X6
4x6
Laiton
4.0
6
7.000
2.6
Emile Maurin 551004X8
551004X8
4x8
Laiton
4.0
8
7.000
2.6
Emile Maurin 551004X10
551004X10
4x10
Laiton
4.0
10
7.000
2.6
Emile Maurin 551004X12
551004X12
4x12
Laiton
4.0
12
7.000
2.6
Emile Maurin 551004X16
551004X16
4x16
Laiton
4.0
16
7.000
2.6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 51900 - Low hexagon nut DIN 439 - Brass
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACDK/K
A4Hydrauliek / Mures Hydraulici
31.08.2022
ACDX
A4Hydrauliek / Mures Hydraulici
31.08.2022
Reference 81200 - Hexagon socket head cap screw - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 304L - ACIER INOXYDABLE AUSTENITIQUE 304L - ROND
EMILE MAURIN - Produits Métallurgiques
30.07.2020
Modèle 303 ETR - ACIER INOXYDABLE AUSTENITIQUE 303 CALIBRE A FROID - ROND
EMILE MAURIN - Produits Métallurgiques
30.07.2020
Modèle CLAVINOX P - ACIER INOXYDABLE AUSTENITIQUE BARREAU A CLAVETTE - PLAT
EMILE MAURIN - Produits Métallurgiques
30.07.2020
Compact Rail - Self-aligning linear guide rail, radial ball bearings, harde...
Rollon
28.06.2023
SNK - Steel linear guide rail, hardened raceways, multiple sliders (max loa...
Rollon
24.11.2021
DEV - Steel telescopic rail, full extension 100%, hardened raceways, counte...
Rollon
24.11.2021
MINIATURE MONO RAIL WN - Miniature recirculating ball guide rail with wide ...
Rollon
24.11.2021
Reference 52000 - Hexagon domed cap nut nfe 27453 - Brass
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 52514 - Machined Plain washer normal type NFE 25513 - Brass
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30601 - Slotted cheese head machine screw - DIN 84 4.8 class - Zi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表