您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985 6 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
Torque flange nut
Nylon ring
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/autofreines/anneau_non_metallique/43801.prj},{NB=emile_maurin_fix_infra_4380116_400},{DES=Ecrou hexagonal autofreiné à anneau non métallique},{NORME1=DIN 985},{NORME2=-},{MATIERE=Acier classe |8|},{REVETEMENT=Zn},{CERTIFICATIO=-},{MARQUE=-},{REF=4380116},{LODLEVEL=400},{D=16.0},{D1=13.835},{P=2.000},{DA=17.300},{M=16.0},{M1=10.500},{S=24.0},{IDNR=},{NENN=M16},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATIO
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
emile_maurin_438012,5
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
438012,5
2.5
3.5
5.0
emile_maurin_438013
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
438013
3.0
4.0
5.5
emile_maurin_438014
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
438014
4.0
5.0
7.0
emile_maurin_438015
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
438015
5.0
5.0
8.0
emile_maurin_438016
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
438016
6.0
6.0
10.0
emile_maurin_438017
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
438017
7.0
7.5
11.0
emile_maurin_438018
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
438018
8.0
8.0
13.0
emile_maurin_4380110
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380110
10.0
10.0
17.0
emile_maurin_4380112
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380112
12.0
12.0
19.0
emile_maurin_4380114
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380114
14.0
14.0
22.0
emile_maurin_4380116
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380116
16.0
16.0
24.0
emile_maurin_4380118
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380118
18.0
18.5
27.0
emile_maurin_4380120
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380120
20.0
20.0
30.0
emile_maurin_4380122
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380122
22.0
22.0
32.0
emile_maurin_4380124
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380124
24.0
24.0
36.0
emile_maurin_4380127
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380127
27.0
27.0
41.0
emile_maurin_4380130
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380130
30.0
30.0
46.0
emile_maurin_4380133
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380133
33.0
33.0
50.0
emile_maurin_4380136
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380136
36.0
36.0
55.0
emile_maurin_4380139
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380139
39.0
39.0
60.0
emile_maurin_4380142
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380142
42.0
42.0
65.0
emile_maurin_4380148
Ecrou hexagonal autofrein...
DIN 985
-
Acier classe |8|
Zn
-
-
4380148
48.0
48.0
75.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 431745 - Fast pin with ring - Stainless steel
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70400 - Plain washer narrow type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 72000 - Serrated lock washer AZ type external teeth - NFE 27624 - Pla...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 20011 - Hexagon head screw half thread - ISO 4014 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 43400ZNNI - NYLSTOP® PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSER...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 22310G72 - WASHER FOR HIGHT-STRENGTH STRUCTURAL BOLTING ASSEMBLIES FO...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
18.01.2023
Model 10901 - Hexagon head wood screw DIN 571 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 70201 - PLAIN WASHER NORMAL TYPE ISO 7089 200 HV ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 43681 - PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSERT 8 CLASS ZIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 30601 - Slotted cheese head machine screw - DIN 84 4.8 class - Zinc p...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表