您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 43400ZNNI - Ecrou hexagonal autofreiné à anneau non métallique Nylstop type P8 - NFE 25409 ISO 7040 - Acier classe 8 Zn Nickel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous autofreinés
Non metal ring
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_autofreines/anneau_non_metal/43400znni.prj},{NB=emile_maurin_43400ZNNI 12},{REF=43400ZNNI 12},{MAT=Acier zingué classe 6},{DM=M12},{M=15.0},{M1=6.700},{S=18.0},{D=12.0},{D1=10.106},{P=1.750},{DA=13.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DM
Dia. Nominal
ⁿ/ₐ
M
[mm]
S
[mm]
D
[mm]
Emile Maurin 43400ZNNI 2,...
43400ZNNI 2,5
Acier zingué classe 6
M2.5
4.3
5.0
2.5
Emile Maurin 43400ZNNI 3
43400ZNNI 3
Acier zingué classe 6
M3
4.9
5.5
3.0
Emile Maurin 43400ZNNI 4
43400ZNNI 4
Acier zingué classe 6
M4
6.0
7.0
4.0
Emile Maurin 43400ZNNI 5
43400ZNNI 5
Acier zingué classe 6
M5
6.8
8.0
5.0
Emile Maurin 43400ZNNI 6
43400ZNNI 6
Acier zingué classe 6
M6
8.0
10.0
6.0
Emile Maurin 43400ZNNI 8
43400ZNNI 8
Acier zingué classe 6
M8
10.6
13.0
8.0
Emile Maurin 43400ZNNI 10
43400ZNNI 10
Acier zingué classe 6
M10
12.6
16.0
10.0
Emile Maurin 43400ZNNI 12
43400ZNNI 12
Acier zingué classe 6
M12
15.0
18.0
12.0
Emile Maurin 43400ZNNI 14
43400ZNNI 14
Acier zingué classe 6
M14
17.5
21.0
14.0
Emile Maurin 43400ZNNI 16
43400ZNNI 16
Acier zingué classe 6
M16
20.1
24.0
16.0
Emile Maurin 43400ZNNI 18
43400ZNNI 18
Acier zingué classe 6
M18
22.3
27.0
18.0
Emile Maurin 43400ZNNI 20
43400ZNNI 20
Acier zingué classe 6
M20
23.5
30.0
20.0
Emile Maurin 43400ZNNI 22
43400ZNNI 22
Acier zingué classe 6
M22
26.0
32.0
22.0
Emile Maurin 43400ZNNI 24
43400ZNNI 24
Acier zingué classe 6
M24
28.2
36.0
24.0
Emile Maurin 43400ZNNI 27
43400ZNNI 27
Acier zingué classe 6
M27
32.5
41.0
27.0
Emile Maurin 43400ZNNI 30
43400ZNNI 30
Acier zingué classe 6
M30
35.0
46.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表