您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 36401 - Vis pour aggloméré tête fraisée cruciforme Z "POZI" - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à bois - Vis agglos
Vis pour aggloméré
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_bois_agglo/vis_pour_agglomere/36401.prj},{NB=emile_maurin_364014,5X20},{REF=364014,5X20},{DXL=4.5x20},{MAT=Acier zingué},{D=4.5},{L=20},{D3=3.100},{K=2.55},{DK=9},{B=0.000},{MZ=4.700},{REFX=36401},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
Emile Maurin 364013X12
364013X12
3x12
Acier zingué
3.0
12
1.80
6
Emile Maurin 364013X16
364013X16
3x16
Acier zingué
3.0
16
1.80
6
Emile Maurin 364013X20
364013X20
3x20
Acier zingué
3.0
20
1.80
6
Emile Maurin 364013X25
364013X25
3x25
Acier zingué
3.0
25
1.80
6
Emile Maurin 364013X30
364013X30
3x30
Acier zingué
3.0
30
1.80
6
Emile Maurin 364013X40
364013X40
3x40
Acier zingué
3.0
40
1.80
6
Emile Maurin 364013,5X12
364013,5X12
3.5x12
Acier zingué
3.5
12
2.00
7
Emile Maurin 364013,5X16
364013,5X16
3.5x16
Acier zingué
3.5
16
2.00
7
Emile Maurin 364013,5X20
364013,5X20
3.5x20
Acier zingué
3.5
20
2.00
7
Emile Maurin 364013,5X25
364013,5X25
3.5x25
Acier zingué
3.5
25
2.00
7
Emile Maurin 364013,5X30
364013,5X30
3.5x30
Acier zingué
3.5
30
2.00
7
Emile Maurin 364013,5X35
364013,5X35
3.5x35
Acier zingué
3.5
35
2.00
7
Emile Maurin 364013,5X40
364013,5X40
3.5x40
Acier zingué
3.5
40
2.00
7
Emile Maurin 364013,5X50
364013,5X50
3.5x50
Acier zingué
3.5
50
2.00
7
Emile Maurin 364014X12
364014X12
4x12
Acier zingué
4.0
12
2.35
8
Emile Maurin 364014X16
364014X16
4x16
Acier zingué
4.0
16
2.35
8
Emile Maurin 364014X20
364014X20
4x20
Acier zingué
4.0
20
2.35
8
Emile Maurin 364014X25
364014X25
4x25
Acier zingué
4.0
25
2.35
8
Emile Maurin 364014X30
364014X30
4x30
Acier zingué
4.0
30
2.35
8
Emile Maurin 364014X35
364014X35
4x35
Acier zingué
4.0
35
2.35
8
Emile Maurin 364014X40
364014X40
4x40
Acier zingué
4.0
40
2.35
8
Emile Maurin 364014X45
364014X45
4x45
Acier zingué
4.0
45
2.35
8
Emile Maurin 364014X50
364014X50
4x50
Acier zingué
4.0
50
2.35
8
Emile Maurin 364014X60
364014X60
4x60
Acier zingué
4.0
60
2.35
8
Emile Maurin 364014X70
364014X70
4x70
Acier zingué
4.0
70
2.35
8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 43371 - Hexagon serrated flange nut DIN 6923 8 class - Zinc plate...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 32501 - Countersunk head tapping screw cross recess pozidrive DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Modèle 211304 - Hexagon head wood screw - Stainless steel A2 - DIN 571
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 211305 - Pozidriv cross recessed countersunk head chipboard screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
Reference 36501 - Pan head chipboard screw cross recess Pozidrive - Zinc pl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 64309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 211309 - Chipboard screw countersunk head partial thread six lobes r...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
Model 43760 - Threaded rod 2 meter - NFE 25136 - 4.6 class - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 78610 - Hexagon serrated flange nut DIN 6923 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43760 - Threaded rod 2 meter - NFE 25136 - 4.6 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 36401 - Countersunk flat head chipboard screw cross recess Pozidrive ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 5618 - ISO concentric reducer, thickness 2 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Reference 34101 - Slotted round head wood screw - NFE 25606 DIN 96 - Zinc p...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70701 - Plain washer extra large type NFE 25513 100 hv - Zinc pla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表