您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 34101 - Vis à bois tête ronde fendue - NFE 25606 DIN 96 - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à bois - Vis agglos
Vis à bois
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_bois_agglo/vis_bois/34101.prj},{NB=emile_maurin_341015X20},{REF=341015X20},{MAT=Acier zingué},{D=5.0},{D3=3.5},{L=20},{P=2.00},{DS=5.0},{DK=9.0},{K=4.0},{R=0.4},{N=1.51},{T=1.40},{REFX=34101},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 341013X10
341013X10
Acier zingué
3x10
3.0
10
5.5
2.5
Emile Maurin 341013X12
341013X12
Acier zingué
3x12
3.0
12
5.5
2.5
Emile Maurin 341013X16
341013X16
Acier zingué
3x16
3.0
16
5.5
2.5
Emile Maurin 341013X20
341013X20
Acier zingué
3x20
3.0
20
5.5
2.5
Emile Maurin 341013X25
341013X25
Acier zingué
3x25
3.0
25
5.5
2.5
Emile Maurin 341013X30
341013X30
Acier zingué
3x30
3.0
30
5.5
2.5
Emile Maurin 341013X40
341013X40
Acier zingué
3x40
3.0
40
5.5
2.5
Emile Maurin 341014X12
341014X12
Acier zingué
4x12
4.0
12
7.0
3.0
Emile Maurin 341014X16
341014X16
Acier zingué
4x16
4.0
16
7.0
3.0
Emile Maurin 341014X20
341014X20
Acier zingué
4x20
4.0
20
7.0
3.0
Emile Maurin 341014X25
341014X25
Acier zingué
4x25
4.0
25
7.0
3.0
Emile Maurin 341014X30
341014X30
Acier zingué
4x30
4.0
30
7.0
3.0
Emile Maurin 341014X35
341014X35
Acier zingué
4x35
4.0
35
7.0
3.0
Emile Maurin 341014X40
341014X40
Acier zingué
4x40
4.0
40
7.0
3.0
Emile Maurin 341014X45
341014X45
Acier zingué
4x45
4.0
45
7.0
3.0
Emile Maurin 341014X50
341014X50
Acier zingué
4x50
4.0
50
7.0
3.0
Emile Maurin 341015X16
341015X16
Acier zingué
5x16
5.0
16
9.0
4.0
Emile Maurin 341015X20
341015X20
Acier zingué
5x20
5.0
20
9.0
4.0
Emile Maurin 341015X25
341015X25
Acier zingué
5x25
5.0
25
9.0
4.0
Emile Maurin 341015X30
341015X30
Acier zingué
5x30
5.0
30
9.0
4.0
Emile Maurin 341015X35
341015X35
Acier zingué
5x35
5.0
35
9.0
4.0
Emile Maurin 341015X40
341015X40
Acier zingué
5x40
5.0
40
9.0
4.0
Emile Maurin 341015X45
341015X45
Acier zingué
5x45
5.0
45
9.0
4.0
Emile Maurin 341015X50
341015X50
Acier zingué
5x50
5.0
50
9.0
4.0
Emile Maurin 341015X60
341015X60
Acier zingué
5x60
5.0
60
9.0
4.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 10901 - Hexagon head wood screw DIN 571 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62303 - Slotted countersunk head wood screw - DIN 97 - Stainless ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 36501 - Pan head chipboard screw cross recess Pozidrive - Zinc pl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 64309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 36401 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 33901 - Slotted countersunk head wood screw - NFE 25604 DIN 97 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 34721 - Vis Framex pour PVC tête fraisée Phillips - Acier - CHROMITI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30001 - Slotted countersunk head machine screw - DIN 963 - 4.8 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 72001 - Serrated lock washer AZ type external teeth - NFE 27624 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23401 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 56200 - Slotted round head wood screw - DIN 96 - Brass
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 62430 - Pan head self drilling screw cross recess Pozidrive - DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 17510 - Multigrip rivet flange head Stainless steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表