您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 33901 - Vis à bois tête fraisée fendue - NFE 25604 DIN 97 - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à bois - Vis agglos
Vis à bois
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_bois_agglo/vis_bois/33901.prj},{NB=emile_maurin_339014,5X40},{REF=339014,5X40},{MAT=Acier zingué},{D=4.5},{D3=3.1},{L=40},{P=2.00},{DS=4.5},{DK=8.9},{K=2.70},{R=1.2},{N=1.51},{T=1.30},{REFX=33901},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Emile Maurin 339013X10
339013X10
Acier zingué
3x10
3.0
10
1.65
Emile Maurin 339013X12
339013X12
Acier zingué
3x12
3.0
12
1.65
Emile Maurin 339013X16
339013X16
Acier zingué
3x16
3.0
16
1.65
Emile Maurin 339013X20
339013X20
Acier zingué
3x20
3.0
20
1.65
Emile Maurin 339013X25
339013X25
Acier zingué
3x25
3.0
25
1.65
Emile Maurin 339013X30
339013X30
Acier zingué
3x30
3.0
30
1.65
Emile Maurin 339013X35
339013X35
Acier zingué
3x35
3.0
35
1.65
Emile Maurin 339013X40
339013X40
Acier zingué
3x40
3.0
40
1.65
Emile Maurin 339013,5X16
339013,5X16
Acier zingué
3.5x16
3.5
16
2.35
Emile Maurin 339013,5X20
339013,5X20
Acier zingué
3.5x20
3.5
20
2.35
Emile Maurin 339013,5X25
339013,5X25
Acier zingué
3.5x25
3.5
25
2.35
Emile Maurin 339013,5X30
339013,5X30
Acier zingué
3.5x30
3.5
30
2.35
Emile Maurin 339013,5X35
339013,5X35
Acier zingué
3.5x35
3.5
35
2.35
Emile Maurin 339013,5X40
339013,5X40
Acier zingué
3.5x40
3.5
40
2.35
Emile Maurin 339014X12
339014X12
Acier zingué
4x12
4.0
12
2.70
Emile Maurin 339014X16
339014X16
Acier zingué
4x16
4.0
16
2.70
Emile Maurin 339014X20
339014X20
Acier zingué
4x20
4.0
20
2.70
Emile Maurin 339014X25
339014X25
Acier zingué
4x25
4.0
25
2.70
Emile Maurin 339014X30
339014X30
Acier zingué
4x30
4.0
30
2.70
Emile Maurin 339014X35
339014X35
Acier zingué
4x35
4.0
35
2.70
Emile Maurin 339014X40
339014X40
Acier zingué
4x40
4.0
40
2.70
Emile Maurin 339014X45
339014X45
Acier zingué
4x45
4.0
45
2.70
Emile Maurin 339014X50
339014X50
Acier zingué
4x50
4.0
50
2.70
Emile Maurin 339014X60
339014X60
Acier zingué
4x60
4.0
60
2.70
Emile Maurin 339014,5X20
339014,5X20
Acier zingué
4.5x20
4.5
20
2.70
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 36401 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 33341 - Countersunk serrated head self drilling screw six lobe re...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62302 - Slotted round head wood screw - DIN 96 - Stainless steel ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 77000 - Spring type straight pin heavy duty - ISO 8752 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 10901 - Hexagon head wood screw DIN 571 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 211305 - Pozidriv cross recessed countersunk head chipboard screw - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
Reference 30701 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62305 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 32501 - Countersunk head tapping screw cross recess pozidrive DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Modèle 411303 - Slotted countersunk head wood screw - Stainless steel A4 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 34101 - Slotted round head wood screw - NFE 25606 DIN 96 - Zinc p...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 34721 - Vis Framex pour PVC tête fraisée Phillips - Acier - CHROMITI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 33401 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表