您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 26400 - Vis à tête fraisée à six pans creux Unbrako - DIN 7991 - Acier classe 12.9 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Vis FHC
classe_12_9
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_fhc/classe_12_9/26400.prj},{NB=emile_maurin_264008X70},{REF=264008X70},{DXL=8x70},{MAT=Acier brut classe 12.9},{IDNR=},{D=8},{L=70},{C=0.400},{D3=6.466},{P=1.250},{S=5.0},{DK=17.92},{K=4.96},{R=0.500},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 264003X6
264003X6
3x6
Acier brut classe 12.9
3
6
2.0
6.72
1.86
Emile Maurin 264003X8
264003X8
3x8
Acier brut classe 12.9
3
8
2.0
6.72
1.86
Emile Maurin 264003X10
264003X10
3x10
Acier brut classe 12.9
3
10
2.0
6.72
1.86
Emile Maurin 264003X12
264003X12
3x12
Acier brut classe 12.9
3
12
2.0
6.72
1.86
Emile Maurin 264003X15
264003X15
3x15
Acier brut classe 12.9
3
15
2.0
6.72
1.86
Emile Maurin 264003X16
264003X16
3x16
Acier brut classe 12.9
3
16
2.0
6.72
1.86
Emile Maurin 264003X20
264003X20
3x20
Acier brut classe 12.9
3
20
2.0
6.72
1.86
Emile Maurin 264003X25
264003X25
3x25
Acier brut classe 12.9
3
25
2.0
6.72
1.86
Emile Maurin 264003X30
264003X30
3x30
Acier brut classe 12.9
3
30
2.0
6.72
1.86
Emile Maurin 264004X8
264004X8
4x8
Acier brut classe 12.9
4
8
2.5
8.96
2.48
Emile Maurin 264004X10
264004X10
4x10
Acier brut classe 12.9
4
10
2.5
8.96
2.48
Emile Maurin 264004X12
264004X12
4x12
Acier brut classe 12.9
4
12
2.5
8.96
2.48
Emile Maurin 264004X15
264004X15
4x15
Acier brut classe 12.9
4
15
2.5
8.96
2.48
Emile Maurin 264004X16
264004X16
4x16
Acier brut classe 12.9
4
16
2.5
8.96
2.48
Emile Maurin 264004X18
264004X18
4x18
Acier brut classe 12.9
4
18
2.5
8.96
2.48
Emile Maurin 264004X20
264004X20
4x20
Acier brut classe 12.9
4
20
2.5
8.96
2.48
Emile Maurin 264004X25
264004X25
4x25
Acier brut classe 12.9
4
25
2.5
8.96
2.48
Emile Maurin 264004X30
264004X30
4x30
Acier brut classe 12.9
4
30
2.5
8.96
2.48
Emile Maurin 264004X35
264004X35
4x35
Acier brut classe 12.9
4
35
2.5
8.96
2.48
Emile Maurin 264004X40
264004X40
4x40
Acier brut classe 12.9
4
40
2.5
8.96
2.48
Emile Maurin 264005X8
264005X8
5x8
Acier brut classe 12.9
5
8
3.0
11.20
3.10
Emile Maurin 264005X10
264005X10
5x10
Acier brut classe 12.9
5
10
3.0
11.20
3.10
Emile Maurin 264005X12
264005X12
5x12
Acier brut classe 12.9
5
12
3.0
11.20
3.10
Emile Maurin 264005X14
264005X14
5x14
Acier brut classe 12.9
5
14
3.0
11.20
3.10
Emile Maurin 264005X15
264005X15
5x15
Acier brut classe 12.9
5
15
3.0
11.20
3.10
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 26000 - Unbrako® hexagon socket head cap screw - ISO 4762 DIN 91...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 26310 - Unbrako® hexagon socket set screw flat point - ISO 4026 D...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23000 - Hexagon socket head cap screw - ISO 4762 - DIN 912 12.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 26500 - Unbrako® hexagon socket button head cap screw 12.9 class ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
07175 - Screws with countersunk head hexagon socket DIN EN ISO 10642
norelem
30.05.2024
Reference 12506 - Low hexagon nut - ISO 4035 04 class - Zinc plated 200 HSS...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk...
SFS Group Schweiz AG
17.06.2024
Modèle 62203B - A2
M'DIRECT - Visserie en petit conditionnement
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表