您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 22110 - Hexagon nut - ISO 4032 10 class - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
hexagonal nut
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/hexagonaux/22110.prj},{NB=emile_maurin_fix_infra_2211018_400},{DES=Ecrou hexagonal Hu},{NORME1=ISO 4032},{NORME2=-},{MATIERE=Acier classe 10},{REVETEMENT=Brut},{CERTIFICATION=-},{MARQUE=-},{REF=2211018},{LODLEVEL=400},{D=18},{M=15.8},{S=27},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
emile_maurin_221105
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
221105
5
4.7
8
emile_maurin_221106
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
221106
6
5.2
10
emile_maurin_221108
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
221108
8
6.8
13
emile_maurin_2211010
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211010
10
8.4
16
emile_maurin_2211012
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211012
12
10.8
18
emile_maurin_2211014
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211014
14
12.8
21
emile_maurin_2211016
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211016
16
14.8
24
emile_maurin_2211018
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211018
18
15.8
27
emile_maurin_2211020
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211020
20
18.0
30
emile_maurin_2211022
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211022
22
19.4
34
emile_maurin_2211024
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211024
24
21.5
36
emile_maurin_2211027
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211027
27
23.8
41
emile_maurin_2211030
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211030
30
25.6
46
emile_maurin_2211033
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211033
33
28.7
50
emile_maurin_2211036
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211036
36
31.0
55
emile_maurin_2211042
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211042
42
34.0
65
emile_maurin_2211056
Ecrou hexagonal Hu
ISO 4032
-
Acier classe 10
Brut
-
-
2211056
56
45.0
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表