您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 2241 - Elastomer jaw couplings with grub screw, Bore code B, without keyway
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN2241
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/wellenkupplungen/gn2241/gn2241_b_asmtab.prj},{NB=Elastomer-Klauenkupplung GN2241-30-B10-14-AL-WS},{ARTNR=GN2241-30-B10-14-AL-WS},{PARTNUMBER=GN 2241-30-B10-14-AL-WS},{NORMNR=GN 2241},{D1=30},{D2=B10},{D2X=10},{D3=14},{D4=M4},{D4X=4.0},{L1=35},{L2=11},{L3=5.5},{S=1.5},{A=1.7},{H=WS - 92 Shore A, weiß},{WEIGHT=0.0530},{CTN=84836080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn2241_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
S
recommended installation spacing
[mm]
A
Tightening torque of the screw
[Nm]
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Elastomer-Klauenkupplung ...
GN2241-14-B3-3-AL-BS
14
B3
3
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-14-B3-4-AL-BS
14
B3
4
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-14-B3-5-AL-BS
14
B3
5
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-14-B3-6-AL-BS
14
B3
6
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-14-B4-4-AL-BS
14
B4
4
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-14-B4-5-AL-BS
14
B4
5
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-14-B4-6-AL-BS
14
B4
6
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-14-B5-5-AL-BS
14
B5
5
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-14-B5-6-AL-BS
14
B5
6
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-14-B6-6-AL-BS
14
B6
6
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-20-B5-5-AL-BS
20
B5
5
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-20-B5-6-AL-BS
20
B5
6
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-20-B5-8-AL-BS
20
B5
8
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-20-B6-6-AL-BS
20
B6
6
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-20-B6-8-AL-BS
20
B6
8
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-20-B8-8-AL-BS
20
B8
8
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-B8-8-AL-BS
30
B8
8
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-B8-10-AL-BS
30
B8
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-B8-12-AL-BS
30
B8
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-B8-14-AL-BS
30
B8
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-B10-10-AL-BS
30
B10
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-B10-12-AL-BS
30
B10
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-B10-14-AL-BS
30
B10
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-B12-12-AL-BS
30
B12
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer-Klauenkupplung ...
GN2241-30-B12-14-AL-BS
30
B12
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CPJ, CPJK - Couplings - Jaw, Setscrew, with Key Groove
Misumi
29.05.2023
GN 2241 - Elastomer jaw couplings with grub screw, Bore code B, without key...
Elesa+Ganter
21.06.2024
EV278-27 - jaw_type_couplings_with_grub_screw
Evan Industrial Hardware
15.08.2023
ALS H - Jaw Couplings, Starflex, d1/d2= 3-60mm, 2-1050Nm, aluminum alloy
Miki Pulley Group
27.10.2023
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code K, with keyw...
Elesa+Ganter
21.06.2024
Coupling - Coupling
Bahr Modultechnik
27.02.2023
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code K, with keyw...
Ganter
19.06.2024
GN2241 - Elastomer jaw couplings with grub screw, Bore code K, with keyway
Berger Tools
25.05.2023
GN 2241 - Elastomer jaw couplings with grub screw, Bore code B, without key...
Ganter
19.06.2024
Shaft coupling - RA-RG
Neff Gewindetriebe
18.03.2024
WKE-D/GJ - Torsionally Flexible Coupling - cast iron version
StS Coupling GmbH
24.02.2021
MMJN, MMJP - Couplings - Jaw Set Screw Type - Standard Hole
Misumi
08.06.2021
Couplings backlash ''GEB SG'' finished bore - Flexible couplings backlash ...
BEA Ingranaggi
06.07.2020
GCJSLK, GCJSRK, GCJSWK - C-VALUE Jaw Couplings Set Screw - Keywayed Bore
Misumi
28.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表