您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 2241 - Elastomer jaw couplings with grub screw, Bore code K, with keyway
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN 2241
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/couplings/gn2241/gn2241_k_asmtab.prj},{NB=Elastomer-Klauenkupplung GN 2241-40-K14-14-AL-WS},{PARTNUMBER=GN 2241-40-K14-14-AL-WS},{D1=40},{D2=K14},{D2X=14},{D3=14},{D4=M5},{D4X=5.0},{L1=66},{L2=25},{L3=12.5},{S=2.0},{A=4.0},{H=WS - 92 Shore A, weiß},{WEIGHT=0.1930},{CTN=84836080},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn2241_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
S
recommended installation spacing
[mm]
A
Tightening torque of the screw
[Nm]
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Elastomer jaw coupling GN...
GN 2241-30-K8-8-AL-BS
30
K8
8
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K8-10-AL-BS
30
K8
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K8-12-AL-BS
30
K8
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K8-14-AL-BS
30
K8
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K10-10-AL-BS
30
K10
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K10-12-AL-BS
30
K10
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K10-14-AL-BS
30
K10
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0550
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K12-12-AL-BS
30
K12
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K12-14-AL-BS
30
K12
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K14-14-AL-BS
30
K14
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K12-12-AL-BS
40
K12
12
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K12-14-AL-BS
40
K12
14
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K12-15-AL-BS
40
K12
15
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K12-16-AL-BS
40
K12
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K14-14-AL-BS
40
K14
14
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K14-15-AL-BS
40
K14
15
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K14-16-AL-BS
40
K14
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K15-15-AL-BS
40
K15
15
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K15-16-AL-BS
40
K15
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K16-16-AL-BS
40
K16
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K18-18-AL-BS
55
K18
18
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K18-19-AL-BS
55
K18
19
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K18-20-AL-BS
55
K18
20
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K18-25-AL-BS
55
K18
25
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K19-19-AL-BS
55
K19
19
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SJC-65 - Jaw Coupling / Set Screw Type
Sungil Machinery
17.05.2021
GN 2241 - Elastomer jaw couplings with grub screw, Bore code K, with keyway
Ganter
19.06.2024
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
24.02.2021
WKE-D/GJ - Torsionally Flexible Coupling - cast iron version
StS Coupling GmbH
24.02.2021
Shaft coupling - RA-RG
Neff Gewindetriebe
18.03.2024
GN 2241 - Elastomer jaw couplings with grub screw, Bore code B, without key...
Elesa+Ganter
21.06.2024
Coupling GL
MecVel
12.09.2023
Coupling - Coupling
Bahr Modultechnik
27.02.2023
WKE-D/ST - Torsionally Flexible Coupling - steel version
StS Coupling GmbH
24.02.2021
Chain couplings - DIN 8187 - Chain couplings - DIN 8187
BEA Ingranaggi
06.07.2020
MCL
ORIENTALMOTOR Co.,Ltd.
10.04.2024
GN 2241 - Elastomer jaw couplings with grub screw, Bore code K, with keyway
Elesa+Ganter
21.06.2024
WKE-D/AL - Torsionally Flexible Coupling - aluminum version
StS Coupling GmbH
24.02.2021
38/45 Jaw Coupling - Spacer Coupling Drive Shaft
POWER JACKS
11.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表