目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2241 - Elastomer jaw couplings with grub screw, Bore code K, with keyway
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN 2241
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/wellenkupplungen/gn2241/gn2241_k_asmtab.prj},{NB=Elastomer-Klauenkupplung GN 2241-40-K14-14-AL-WS},{PARTNUMBER=GN 2241-40-K14-14-AL-WS},{NORMNR=GN 2241},{D1=40},{D2=K14},{D2X=14},{D3=14},{D4=M5},{D4X=5.0},{L1=66},{L2=25},{L3=12.5},{S=2.0},{A=4.0},{H=WS - 92 Shore A, weiß},{WEIGHT=0.1930},{CTN=84836080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn2241_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
S
recommended installation spacing
[mm]
A
Tightening torque of the screw
[Nm]
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Elastomer jaw coupling GN...
GN 2241-30-K8-8-AL-BS
30
K8
8
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K8-10-AL-BS
30
K8
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K8-12-AL-BS
30
K8
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K8-14-AL-BS
30
K8
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K10-10-AL-BS
30
K10
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K10-12-AL-BS
30
K10
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K10-14-AL-BS
30
K10
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0550
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K12-12-AL-BS
30
K12
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K12-14-AL-BS
30
K12
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-K14-14-AL-BS
30
K14
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K12-12-AL-BS
40
K12
12
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K12-14-AL-BS
40
K12
14
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K12-15-AL-BS
40
K12
15
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K12-16-AL-BS
40
K12
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K14-14-AL-BS
40
K14
14
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K14-15-AL-BS
40
K14
15
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K14-16-AL-BS
40
K14
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K15-15-AL-BS
40
K15
15
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K15-16-AL-BS
40
K15
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-40-K16-16-AL-BS
40
K16
16
M5
66
25
12.5
2.0
4.0
BS - 80 Shore A, blue
0.1930
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K18-18-AL-BS
55
K18
18
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K18-19-AL-BS
55
K18
19
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K18-20-AL-BS
55
K18
20
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K18-25-AL-BS
55
K18
25
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
Elastomer jaw coupling GN...
GN 2241-55-K19-19-AL-BS
55
K19
19
M6
78
30
15.0
2.0
7.0
BS - 80 Shore A, blue
0.4360
84836080
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表