您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
EKSS - Stainless steel compact version, single door enclosure
nVent HOFFMAN
Floor Standing Enclosures
Steel Range
Powered by
CAD模型選擇
{eldon/01_floor_enclosures/01_steel_range/ekss_asmtab.prj},{NB=EKSS18064(0)},{ITEM=EKSS18064},{DETAIL=0},{INFO=Info PDF},{DES=Floor standing, 1800x600x400},{MAT=Stainless steel, AISI 304L},{H=1800},{W=600},{D=400},{MPH=1694},{MPW=494},{MASS=97.0},{EAN=8713574191907},{TARIFFN=85381000},{MI=URL},{VERS=1},{PPATH=assemblies/ekss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
MPH
Mounting Plate Height
[mm]
MPW
Mounting Plate Width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
EKSS14084
EKSS14084
Floor standing, 1400x800x...
Stainless steel, AISI 304...
1400
800
400
1294
694
89.0
8713574191822
EKSS14084-316
EKSS14084-316
Floor standing, 1400x800x...
Stainless steel, AISI 316...
1400
800
400
1294
694
89.0
8713574191839
EKSS16064
EKSS16064
Floor standing, 1600x600x...
Stainless steel, AISI 304...
1600
600
400
1494
494
84.0
8713574191846
EKSS16064-316
EKSS16064-316
Floor standing, 1600x600x...
Stainless steel, AISI 316...
1600
600
400
1494
494
84.0
8713574191853
EKSS16084
EKSS16084
Floor standing, 1600x800x...
Stainless steel, AISI 304...
1600
800
400
1494
694
102.0
8713574191860
EKSS16084-316
EKSS16084-316
Floor standing, 1600x800x...
Stainless steel, AISI 316...
1600
800
400
1494
694
102.0
8713574191877
EKSS16104
EKSS16104
Floor standing, 1600x1000...
Stainless steel, AISI 304...
1600
1000
400
1494
894
123.0
8713574191884
EKSS16104-316
EKSS16104-316
Floor standing, 1600x1000...
Stainless steel, AISI 316...
1600
1000
400
1494
894
123.0
8713574191891
EKSS18064
EKSS18064
Floor standing, 1800x600x...
Stainless steel, AISI 304...
1800
600
400
1694
494
97.0
8713574191907
EKSS18064-316
EKSS18064-316
Floor standing, 1800x600x...
Stainless steel, AISI 316...
1800
600
400
1694
494
97.0
8713574191914
EKSS18084
EKSS18084
Floor standing, 1800x800x...
Stainless steel, AISI 304...
1800
800
400
1694
694
117.0
8713574191921
EKSS18084-316
EKSS18084-316
Floor standing, 1800x800x...
Stainless steel, AISI 316...
1800
800
400
1694
694
117.0
8713574191945
EKSS18104
EKSS18104
Floor standing, 1800x1000...
Stainless steel, AISI 304...
1800
1000
400
1694
894
138.0
8713574191952
EKSS18104-316
EKSS18104-316
Floor standing, 1800x1000...
Stainless steel, AISI 316...
1800
1000
400
1694
894
138.0
8713574191969
EKSS20084
EKSS20084
Floor standing, 2000x800x...
Stainless steel, AISI 304...
2000
800
400
1894
694
127.0
8713574191976
EKSS20084-316
EKSS20084-316
Floor standing, 2000x800x...
Stainless steel, AISI 316...
2000
800
400
1894
694
127.0
8713574191983
EKSS20104
EKSS20104
Floor standing, 2000x1000...
Stainless steel, AISI 304...
2000
1000
400
1894
894
152.0
8713574191990
EKSS20104-316
EKSS20104-316
Floor standing, 2000x1000...
Stainless steel, AISI 316...
2000
1000
400
1894
894
152.0
8713574192003
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MP - Mounting plates
nVent HOFFMAN
20.06.2024
EKDS - Stainless steel compact version, double door enclosure
nVent HOFFMAN
25.03.2024
PFS - Front/Rear plinth, stainless steel
nVent HOFFMAN
20.11.2023
ASR - Stainless steel, single door enclosure
nVent HOFFMAN
25.03.2024
PF - Front/rear Plinths
nVent HOFFMAN
20.11.2023
DNGS - Stainless steel glazed doors
nVent HOFFMAN
20.11.2023
PSS - Side plinths
nVent HOFFMAN
20.11.2023
MKS - Mild steel, single door, compact version
nVent HOFFMAN
25.03.2024
DRB - Document pocket
nVent HOFFMAN
20.11.2023
IP 66/NEMA 4 - System enclosures SE 8
Rittal
29.02.2024
ECOM - Combinable, single door, aluminium floor standing outdoor enclosure
nVent HOFFMAN
25.03.2024
MCSS - Stainless Steel combinable version, single door enclosure
nVent HOFFMAN
25.03.2024
ADR - Stainless steel, double door enclosure
nVent HOFFMAN
25.03.2024
MKD - Mild steel double door compact version
nVent HOFFMAN
25.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表