您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25150. - Rubber Metal Buffers / with female thread
Halder
Standard Parts
Machine Elements
EH 25150. Rubber Metal Buffers
with female thread
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2515/eh_2515_1/eh_2515_1_asmtab.prj},{NB=EH 25150.0028 Gummi-Metall-Puffer},{BESTNR=25150.0028},{BESTNRX=2515.028},{AUS=mit Innengewinde},{D1=25},{L1=30},{D2=M6},{NDM=6.000},{L2=-},{S=2.0},{T=5.0},{FED=77},{BESTA=575},{FW=7.50},{G=30.00},{S2X=5.250},{D3X=10.500},{D4X=4.500},{VER=1},{PPATH=eh_2515_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
±1.5
[mm]
L1
±1.5
[mm]
D2
Thread
ⁿ/ₐ
S
[mm]
T
min.
[mm]
FED
Spring rate ~
[N / mm]
BESTA
Load capacity max.
[N]
FW
Springrange ~
[mm]
G
Weight
[g]
EH 25150.0003 Rubber Meta...
25150.0003
with female thread
8
8
M3
1.0
3.0
38
75
2.00
0.98
EH 25150.0006 Rubber Meta...
25150.0006
with female thread
10
10
M4
1.2
4.0
36
90
2.50
1.77
EH 25150.0007 Rubber Meta...
25150.0007
with female thread
10
15
M4
1.2
4.0
17
65
3.75
2.26
EH 25150.0008 Rubber Meta...
25150.0008
with female thread
15
10
M4
1.4
4.0
80
200
2.50
5.00
EH 25150.0009 Rubber Meta...
25150.0009
with female thread
15
15
M4
1.4
4.0
36
135
3.75
6.00
EH 25150.0010 Rubber Meta...
25150.0010
with female thread
15
20
M4
1.4
4.0
30
152
5.00
7.00
EH 25150.0021 Rubber Meta...
25150.0021
with female thread
20
15
M6
2.0
5.0
95
355
3.75
10.00
EH 25150.0022 Rubber Meta...
25150.0022
with female thread
20
20
M6
2.0
5.0
53
267
5.00
20.00
EH 25150.0023 Rubber Meta...
25150.0023
with female thread
20
25
M6
2.0
5.0
50
315
6.25
20.00
EH 25150.0026 Rubber Meta...
25150.0026
with female thread
25
20
M6
2.0
5.0
121
605
5.00
30.00
EH 25150.0027 Rubber Meta...
25150.0027
with female thread
25
25
M6
2.0
5.0
85
530
6.25
30.00
EH 25150.0028 Rubber Meta...
25150.0028
with female thread
25
30
M6
2.0
5.0
77
575
7.50
30.00
EH 25150.0031 Rubber Meta...
25150.0031
with female thread
30
30
M8
2.0
6.5
114
855
7.50
50.00
EH 25150.0032 Rubber Meta...
25150.0032
with female thread
30
40
M8
2.0
6.5
76
757
10.00
50.00
EH 25150.0041 Rubber Meta...
25150.0041
with female thread
40
30
M8
2.0
6.5
205
1535
7.50
80.00
EH 25150.0042 Rubber Meta...
25150.0042
with female thread
40
40
M8
2.0
6.5
164
1635
10.00
100.00
EH 25150.0051 Rubber Meta...
25150.0051
with female thread
50
30
M10
2.0
7.0
343
2570
7.50
130.00
EH 25150.0052 Rubber Meta...
25150.0052
with female thread
50
40
M10
2.0
7.0
245
2445
10.00
150.00
EH 25150.0053 Rubber Meta...
25150.0053
with female thread
50
50
M10
2.0
7.0
178
2225
12.50
130.00
EH 25150.0061 Rubber Meta...
25150.0061
with female thread
60
30
M10
2.0
7.0
453
3400
7.50
190.00
EH 25150.0062 Rubber Meta...
25150.0062
with female thread
60
40
M10
2.0
7.0
330
3300
10.00
220.00
EH 25150.0071 Rubber Meta...
25150.0071
with female thread
70
45
M10
3.0
7.0
356
4000
11.25
340.00
EH 25150.0076 Rubber Meta...
25150.0076
with female thread
75
40
M12
3.0
9.0
465
4650
10.00
360.00
EH 25150.0077 Rubber Meta...
25150.0077
with female thread
75
55
M12
3.0
9.0
327
4500
13.75
450.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 25150. - Rubber Metal Buffers / with female thread and screw
Halder
22.12.2022
EH 25150. - Rubber Endstop Buffers, cylindric / with female thread
Halder
22.12.2022
GN 351 - Rubber buffers, Type EE, with 2 female threads
Ganter
19.06.2024
EH 22160. - Lateral Spring Plungers, with spring steel sheet
Halder
22.12.2022
MAE-HLBU-PHO-P - Heavy-Duty Steel Rubber Bushes PHO-P, Pressed-in-Version
MÄDLER
10.04.2024
EH 22090. - Spring Plungers, double ended
Halder
22.12.2022
EH 25150. - Rubber Endstop Buffers, cylindric / with screw
Halder
22.12.2022
26107 - Rubber buffers type DS suction base
norelem
26.06.2024
EH 25150. - Rubber Endstop Buffers low structure, with through-bore
Halder
22.12.2022
EH 22370. - Ball Lock Pins self-locking, with combination handle
Halder
22.12.2022
EH 25150. - Rubber Metal Buffers / with screw
Halder
22.12.2022
EH 22730. - Self-Aligning Pads / with reamed hole, flat-faced ball, plain s...
Halder
22.12.2022
EH 22080. - Spring Plungers, smooth, with collar and ball
Halder
14.03.2024
EH 1076. - Clamping Angles
Halder
15.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表