您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EDKJ - Nipples with 74° JIC taper, straight
EXMAR
Hose Couplings
Powered by
CAD模型選擇
{exmar/hose_couplings/edkj.prj},{NB=EDKJ-UNF7/8 DN12 728.1065.416},{TYPE=EDKJ-UNF7/8 DN12},{MATNR=728.1065.416},{D2=13.0},{D3=9.5},{UNF=7/8},{UN=},{UNF1=0.87500000},{L1=54.0},{L2=22.0},{SW1=27},{KG=90},{X=3},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
UNF
Thread
ⁿ/ₐ
UN
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
KG
[g/Pcs]
EDKJ-UNF7/16 DN06 728.106...
EDKJ-UNF7/16 DN06
728.1065.108
6.5
4.0
7/16
43.5
16.5
17
49
EDKJ-UNF1/2 DN06 728.1065...
EDKJ-UNF1/2 DN06
728.1065.112
6.5
4.0
1/2
43.5
16.5
19
42
EDKJ-UNF9/16 DN06 728.106...
EDKJ-UNF9/16 DN06
728.1065.110
6.5
4.0
9/16
44.5
17.5
19
35
EDKJ-UNF1/2 DN08 728.1065...
EDKJ-UNF1/2 DN08
728.1065.212
8.0
5.0
1/2
43.5
16.5
19
44
EDKJ-UNF9/16 DN08 728.106...
EDKJ-UNF9/16 DN08
728.1065.210
8.0
5.0
9/16
43.5
16.5
19
42
EDKJ-UNF9/16 DN10 728.106...
EDKJ-UNF9/16 DN10
728.1065.310
9.5
7.0
9/16
47.5
17.5
19
45
EDKJ-UNF3/4 DN10 728.1065...
EDKJ-UNF3/4 DN10
728.1065.314
9.5
7.0
3/4
49.5
19.5
24
63
EDKJ-UNF3/4 DN12 728.1065...
EDKJ-UNF3/4 DN12
728.1065.414
13.0
9.5
3/4
50.5
18.5
24
77
EDKJ-UNF7/8 DN12 728.1065...
EDKJ-UNF7/8 DN12
728.1065.416
13.0
9.5
7/8
54.0
22.0
27
90
EDKJ-UN1 1/16 DN12 728.10...
EDKJ-UN1 1/16 DN12
728.1065.418
13.0
9.5
1 1/16
54.0
22.0
32
130
EDKJ-UNF7/8 DN16 728.1065...
EDKJ-UNF7/8 DN16
728.1065.516
16.0
12.0
7/8
55.0
21.0
27
111
EDKJ-UN1 1/16 DN16 728.10...
EDKJ-UN1 1/16 DN16
728.1065.520
16.0
12.0
1 1/16
56.0
22.0
32
137
EDKJ-UN1 1/16 DN19 728.10...
EDKJ-UN1 1/16 DN19
728.1065.620
19.0
15.0
1 1/16
60.5
21.5
32
156
EDKJ-UN1 1/16 DN25 728.10...
EDKJ-UN1 1/16 DN25
728.1065.720
25.5
21.0
1 1/16
70.5
22.5
32
205
EDKJ-UN1 5/16 DN25 728.10...
EDKJ-UN1 5/16 DN25
728.1065.725
25.5
21.0
1 5/16
70.5
22.5
38
269
EDKJ-UN1 5/8 DN31 728.106...
EDKJ-UN1 5/8 DN31
728.1065.830
32.0
27.0
1 5/8
78.5
23.0
50
395
EDKJ-UN1 7/8 DN38 728.106...
EDKJ-UN1 7/8 DN38
728.1065.932
38.5
33.0
1 7/8
80.5
23.0
60
599
EDKJ-UN2 1/2 DN51 728.106...
EDKJ-UN2 1/2 DN51
728.1065.035
50.5
44.5
2 1/2
98.5
24.0
70
793
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表