您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 1460 - Edelstahl-Telescopic slides, Type F, with rubber stop, locking device in back, detach function, Identification no. 2, Fastening using countersunk holes
JW Winco
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic Slides
GN 1460
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_8/telescopic_slides/gn1460/gn1460_asmtab.prj},{NB=Edelstahl-Teleskopschiene GN 1460-500-F-2-NI (0)},{PARTNUMBER=GN 1460-500-F-2-NI},{ITEMID=1460-500-F-2-NI},{VP=im Paar},{L1=500},{L2=0},{L2X=524},{L3=1024},{A3=218},{A4=250},{A5=410},{A5X=410},{A6=442},{A6X=442},{I3=186},{I4=218},{I5=410},{I5X=410},{I6=442},{I6X=442},{FS1=1190},{FS2=900},{WEIGHT=2.7000},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn1460_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年11月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
I3
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Telescopic slid...
GN 1460-250-F-2-NI
im Paar
250
524
176
208
-
-
187
219
-
-
850
600
1.8500
YES
Edelstahl-Telescopic slid...
GN 1460-300-F-2-NI
im Paar
300
625
226
258
-
-
226
258
-
-
940
680
1.7500
YES
Edelstahl-Telescopic slid...
GN 1460-350-F-2-NI
im Paar
350
724
250
282
-
-
250
282
-
-
960
770
2.6000
YES
Edelstahl-Telescopic slid...
GN 1460-400-F-2-NI
im Paar
400
824
186
218
314
346
154
186
314
346
970
730
2.2690
YES
Edelstahl-Telescopic slid...
GN 1460-450-F-2-NI
im Paar
450
925
186
218
360
392
154
186
360
392
1100
830
2.7000
YES
Edelstahl-Telescopic slid...
GN 1460-500-F-2-NI
im Paar
500
1024
218
250
410
442
186
218
410
442
1190
900
2.7000
YES
Edelstahl-Telescopic slid...
GN 1460-550-F-2-NI
im Paar
550
1125
218
250
460
492
186
218
460
492
1180
910
3.0500
YES
Edelstahl-Telescopic slid...
GN 1460-600-F-2-NI
im Paar
600
1225
218
250
510
542
186
218
510
542
1230
970
3.5000
YES
Edelstahl-Telescopic slid...
GN 1460-650-F-2-NI
im Paar
650
1325
326
358
560
592
186
218
560
592
1250
1000
3.7800
YES
Edelstahl-Telescopic slid...
GN 1460-700-F-2-NI
im Paar
700
1450
326
358
610
642
276
308
610
642
1290
1030
5.2000
YES
Edelstahl-Telescopic slid...
GN 1460-750-F-2-NI
im Paar
750
1550
326
358
660
692
276
308
660
692
1240
1020
5.5500
YES
Edelstahl-Telescopic slid...
GN 1460-800-F-2-NI
im Paar
800
1650
326
358
710
742
276
308
710
742
1210
1020
4.6000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表