您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 444 NI - Stainless Steel-Swing bolts
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
DIN444
DIN444 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/din444/din444_ni/din444_ni.prj},{NB=Edelstahl-Augenschraube DIN444-M10-100-NI},{ARTNR=DIN444-M10-100-NI},{PARTNUMBER=DIN 444-M10-100-NI},{NORMNR=DIN 444},{D1=M10},{D1G=10},{L1=100},{L1X=50,75,100},{L2=40},{D2=10},{D3=20},{S=12},{D4=10},{D1K=8.160},{WEIGHT=0.0600},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
H7
[mm]
D3
-0.3
[mm]
S
-0.15
[mm]
D4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Augenschraube D...
DIN444-M5-50-NI
M5
50
32
5
12
6
5
0.0095
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M5-75-NI
M5
75
32
5
12
6
5
0.0200
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M6-50-NI
M6
50
32
6
14
7
6
0.0140
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M6-75-NI
M6
75
32
6
14
7
6
0.0190
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M8-50-NI
M8
50
32
8
18
9
8
0.0260
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M8-75-NI
M8
75
32
8
18
9
8
0.0360
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M10-50-NI
M10
50
40
10
20
12
10
0.0380
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M10-75-NI
M10
75
40
10
20
12
10
0.0530
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M10-100-NI
M10
100
40
10
20
12
10
0.0600
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M12-75-NI
M12
75
40
12
25
14
12
0.0830
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M12-100-NI
M12
100
40
12
25
14
12
0.1050
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M12-130-NI
M12
130
40
12
25
14
12
0.1320
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M16-75-NI
M16
75
50
16
32
17
16
0.1460
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M16-100-NI
M16
100
50
16
32
17
16
0.1830
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M16-130-NI
M16
130
50
16
32
17
16
0.2200
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M20-100-NI
M20
100
63
18
40
22
20
0.3220
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M20-130-NI
M20
130
63
18
40
22
20
0.3969
73181535
YES
Edelstahl-Augenschraube D...
DIN444-M20-160-NI
M20
160
63
18
40
22
20
0.4700
73181535
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表