您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
Nameplates PL - Nameplates PL
Comepi
Control Units
Nameplates
ready_to_use
Plastic
Powered by
CAD模型選擇
{comepi/control_units/nameplates/ready_to_use/plastic/nameplates_pl.prj},{NB=ECX 1670-B30},{CODE=ECX 1670-B30},{DSCR=Targhetta},{MAT=Plastica},{COL=Nero},{COLX=0.184,0.184,0.184},{TXT=JOG FOR},{DEST=30x45},{DINT=22},{SPE=1.5},{PCON=ECX 4300},{A=30},{B=45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
TXT
Text
ⁿ/ₐ
DEST
Dimension
[mm]
DINT
Internal diameter
[mm]
SPE
Thickness
[mm]
PCON
Recommended product
ⁿ/ₐ
ECX 1670-B
ECX 1670-B
Plate
Plastic
Black
/
30x45
22
1.5
Generic
ECX 1670-R
ECX 1670-R
Plate
Plastic
Red
/
30x45
22
1.5
Generic
ECX 1670-B01
ECX 1670-B01
Plate
Plastic
Black
CLOSE
30x45
22
1.5
Generic
ECX 1670-B02
ECX 1670-B02
Plate
Plastic
Black
DOWN
30x45
22
1.5
Generic
ECX 1670-R03
ECX 1670-R03
Plate
Plastic
Red
EMERG. STOP
30x45
22
1.5
ECX 4580
ECX 1670-B04
ECX 1670-B04
Plate
Plastic
Black
FORWARD
30x45
22
1.5
Generic
ECX 1670-B05
ECX 1670-B05
Plate
Plastic
Black
JOG
30x45
22
1.5
Generic
ECX 1670-B06
ECX 1670-B06
Plate
Plastic
Black
ON
30x45
22
1.5
Generic
ECX 1670-B07
ECX 1670-B07
Plate
Plastic
Black
OPEN
30x45
22
1.5
Generic
ECX 1670-B08
ECX 1670-B08
Plate
Plastic
Black
REVERSE
30x45
22
1.5
Generic
ECX 1670-B09
ECX 1670-B09
Plate
Plastic
Black
RUN
30x45
22
1.5
Generic
ECX 1670-B10
ECX 1670-B10
Plate
Plastic
Black
START
30x45
22
1.5
ECX 4107
ECX 1670-B11
ECX 1670-B11
Plate
Plastic
Black
STOP
30x45
22
1.5
ECX 4106
ECX 1670-R11
ECX 1670-R11
Plate
Plastic
Red
STOP
30x45
22
1.5
ECX 4106
ECX 1670-B12
ECX 1670-B12
Plate
Plastic
Black
UP
30x45
22
1.5
Generic
ECX 1670-B13
ECX 1670-B13
Plate
Plastic
Black
FOR REV
30x45
22
1.5
ECX 4300
ECX 1670-B14
ECX 1670-B14
Plate
Plastic
Black
HAND-AUTO
30x45
22
1.5
ECX 4300
ECX 1670-B15
ECX 1670-B15
Plate
Plastic
Black
JOG-RUN
30x45
22
1.5
ECX 4300
ECX 1670-B16
ECX 1670-B16
Plate
Plastic
Black
OFF-ON
30x45
22
1.5
ECX 4300
ECX 1670-B17
ECX 1670-B17
Plate
Plastic
Black
OPEN-CLOSE
30x45
22
1.5
ECX 4300
ECX 1670-B18
ECX 1670-B18
Plate
Plastic
Black
UP-DOWN
30x45
22
1.5
ECX 4300
ECX 1670-B19
ECX 1670-B19
Plate
Plastic
Black
FOR-OFF-REV
30x45
22
1.5
ECX 4320
ECX 1670-B20
ECX 1670-B20
Plate
Plastic
Black
HAND-OFF-AUTO
30x45
22
1.5
ECX 4320
ECX 1670-B21
ECX 1670-B21
Plate
Plastic
Black
POWER ON
30x45
22
1.5
Generic
ECX 1670-B22
ECX 1670-B22
Plate
Plastic
Black
MOTOR RUN
30x45
22
1.5
Generic
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表