您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
E COMP
ETA
E COMP Compact Cabinets
Full cabinets
Single blank door
Powered by
CAD模型選擇
{eta/ecomp/full_cabinets/porta_singola_cieca/ecomp_asmtab.prj},{NB=ECOMP61440 architecture 350},{CODE=ECOMP61440},{B=600},{A=1409},{P=400},{C=489},{D=310},{E=490},{F=260},{L=506},{H=1345},{P1=376.5},{WEIGHT=56.476},{WEIGHTPACK=66.476},{PPATH=ecomp_asmtpl.prj},{DESCRGEN=ARMADIO ECOMP 600X1400X400},{DESCRAGG=COMPATTO LAMIERA - PORTA CIECA},{MAT=Involucro: lamiera d'acciaio DC01},{SMAT=Involucro: 1,5mm},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=Involucro e porta: RAL7035 bucciato},{IP=IP55},{NEMA=NEMA 12},{IK=IK10},{MCONF=CE - Ex - TUV - RINA - cULus Listed - EAC - RoHS},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
ⁿ/ₐ
B
[mm]
A
[mm]
P
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
H
[mm]
P1
[mm]
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
IP
ⁿ/ₐ
NEMA
ⁿ/ₐ
IK
ⁿ/ₐ
MCONF
MARCHI CONF
ⁿ/ₐ
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
ⁿ/ₐ
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
ⁿ/ₐ
ECOMP61240
ECOMP61240
600
1209
400
489
310
490
260
506
1145
376.5
E COMP cabinet 600X1200X4...
COMPATTO LAMIERA - PORTA ...
Housing: DC01 sheet steel
Involucro: 1,5mm
Ciclo standard elettrosta...
Enclosure and door: colou...
48.976
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone ve...
58.976
ETAE.ECOMP61240.edz
ECOMP61430
ECOMP61430
600
1409
300
489
210
490
160
506
1345
276.5
E COMP cabinet 600X1400X3...
COMPATTO LAMIERA - PORTA ...
Housing: DC01 sheet steel
Involucro: 1,5mm
Ciclo standard elettrosta...
Enclosure and door: colou...
46.500
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone ve...
56.500
ETAE.ECOMP61430.edz
ECOMP61440
ECOMP61440
600
1409
400
489
310
490
260
506
1345
376.5
E COMP cabinet 600X1400X4...
COMPATTO LAMIERA - PORTA ...
Housing: DC01 sheet steel
Involucro: 1,5mm
Ciclo standard elettrosta...
Enclosure and door: colou...
56.476
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone ve...
66.476
ETAE.ECOMP61440.edz
ECOMP81240
ECOMP81240
800
1209
400
689
310
690
260
706
1145
376.5
E COMP cabinet 800X1200X4...
COMPATTO LAMIERA - PORTA ...
Housing: DC01 sheet steel
Involucro: 1,5mm
Ciclo standard elettrosta...
Enclosure and door: colou...
57.800
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone ve...
67.800
ETAE.ECOMP81240.edz
ECOMP81430
ECOMP81430
800
1409
300
689
210
690
160
706
1345
276.5
E COMP cabinet 800X1400X3...
COMPATTO LAMIERA - PORTA ...
Housing: DC01 sheet steel
Involucro: 1,5mm
Ciclo standard elettrosta...
Enclosure and door: colou...
61.000
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone ve...
71.000
ETAE.ECOMP81430.edz
ECOMP81440
ECOMP81440
800
1409
400
689
310
690
260
706
1345
376.5
E COMP cabinet 800X1400X4...
COMPATTO LAMIERA - PORTA ...
Housing: DC01 sheet steel
Involucro: 1,5mm
Ciclo standard elettrosta...
Enclosure and door: colou...
65.800
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone ve...
75.800
ETAE.ECOMP81440.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表