您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Contact Sealed type LLU
NTN Corporation
Ball and roller bearing
Deep groove ball bearings
Expansion compensating Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/deep_groove_bb/expansion_compensating_bearings/ec_llu_asmtab.prj},{NB=EC-6205LLU},{IDNR=},{SD=25},{D=52},{B=15},{R=1.0},{ORDER1=EC-6205},{CR=15.5},{COR=7.85},{CU=0.55},{CRF=1430},{CORF=800},{AL1=6.55},{AL2=665},{LSG=13000},{LSO=15000},{MASS=0.122},{ZZLLB=13000},{ZLB=15000},{LULLU=8900},{ST=ZZ},{NCST=LLB},{CST=LLU},{F0=13.9},{DA1=30},{DA2=32},{DA=47},{RAS=1},{RS=1.0},{VERS=4},{PPATH=ec_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
[kN]
AL1
Allowable load
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
mass
[kg]
EC-6000LLU
10
26
8
0.3
EC-6000LLU
5.05
1.96
0.138
1.65
29000
34000
0.019
EC-6200LLU
10
30
9
0.6
EC-6200LLU
5.65
2.39
0.182
2.39
25000
30000
0.031
EC-6300LLU
10
35
11
0.6
EC-6300LLU
9.1
3.5
0.273
3.45
23000
27000
0.051
EC-6201LLU
12
32
10
0.6
EC-6201LLU
6.75
2.75
0.214
2.29
22000
26000
0.036
EC-6301LLU
12
37
12
1.0
EC-6301LLU
10.8
4.2
0.325
3.65
20000
24000
0.058
EC-6002LLU
15
32
9
0.3
EC-6002LLU
6.2
2.83
0.199
2.83
22000
26000
0.029
EC-6202LLU
15
35
11
0.6
EC-6202LLU
8.6
3.6
0.279
2.78
19000
23000
0.043
EC-6302LLU
15
42
13
1.0
EC-6302LLU
12.7
5.45
0.425
4.40
17000
21000
0.079
EC-6003LLU
17
35
10
0.3
EC-6003LLU
7.55
3.35
0.263
2.88
20000
24000
0.037
EC-6203LLU
17
40
12
0.6
EC-6203LLU
10.6
4.6
0.243
3.45
18000
21000
0.062
EC-6303LLU
17
47
14
1.0
EC-6303LLU
15
6.55
0.355
6.55
16000
19000
0.110
EC-6004LLU
20
42
12
0.6
EC-6004LLU
10.4
5.05
0.355
5.05
18000
21000
0.066
EC-6204LLU
20
47
14
1.0
EC-6204LLU
14.2
6.65
0.505
5.05
16000
18000
0.101
EC-6304LLU
20
52
15
1.1
EC-6304LLU
17.6
7.9
0.615
7.90
14000
17000
0.139
EC-6005LLU
25
47
12
0.6
EC-6005LLU
11.2
5.85
0.38
5.85
15000
18000
0.075
EC-6205LLU
25
52
15
1.0
EC-6205LLU
15.5
7.85
0.55
6.55
13000
15000
0.122
EC-6305LLU
25
62
17
1.1
EC-6305LLU
23.5
10.9
0.855
10.90
12000
14000
0.223
EC-6006LLU
30
55
13
1.0
EC-6006LLU
14.7
8.3
0.65
8.30
13000
15000
0.110
EC-6206LLU
30
62
16
1.0
EC-6206LLU
21.6
11.3
0.795
9.85
11000
13000
0.191
EC-6306LLU
30
72
19
1.1
EC-6306LLU
29.5
15
1.14
15.00
10000
12000
0.334
EC-6007LLU
35
62
14
1.0
EC-6007LLU
17.7
10.3
0.805
10.30
12000
14000
0.148
EC-6207LLU
35
72
17
1.1
EC-6207LLU
28.4
15.3
1.09
14.50
9800
11000
0.277
EC-6307LLU
35
80
21
1.5
EC-6307LLU
37
19.1
1.47
18.50
8800
10000
0.440
EC-6008LLU
40
68
15
1.0
EC-6008LLU
18.6
11.5
0.89
11.50
10000
12000
0.183
EC-6208LLU
40
80
18
1.1
EC-6208LLU
32.5
17.8
1.24
17.50
8700
10000
0.352
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Contact Sealed type LLU
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Low torque sealed LLH
NTN Corporation
23.08.2022
Non-contact sealed type LLB,LLF
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Non-contact sealed type LLB
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
Series AN 00-40
NTN Corporation
17.10.2023
Single Direction Type
NTN Corporation
17.10.2023
Standard
NTN Corporation
03.10.2022
Metric system sizes
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表