您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
EBB-V - High speed / Compact
THK
进给丝杠
滚珠丝杠
DIN标准滚珠丝杠
精密滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/din_standard_ballscrews/precision_ball_screw/rev2_ebb_v_asmtab.prj},{NB=EBB3210V-4RRG0+110LC0(0G000)_rev},{G0C0=1600.000},{G0C1=1800.000},{G0C2=2200.000},{G0C3=2500.000},{G0C5=2800.000},{G0C7=3200.000},{G1C3=1100.000},{G1C5=900.000},{G1C7=0.000},{G2C3=1400.000},{G2C5=1200.000},{G2C7=1200.000},{G3C3=1400.000},{G3C5=1200.000},{G3C7=1200.000},{GTC3=900.000},{GTC5=800.000},{SD=32},{E3=16},{E4=19},{F1=25},{E1=53},{N1=9},{H1=13},{F2=25},{E2=64},{N2=9},{H2=13},{EL=3050},{L1=90},{L2=94},{L3=86},{AL=166.0},{X=1},{LEAD=10},{TP=EBB series},{MN=EBB3210V-4},{QZXX=Yes},{TSXX=Yes},{INFO1=Infotext},{INFO2=Infotext},{QZ=},{TS=RR},{FS=},{SS=},{OLS=110.0},{AXC=G0},{ACC=C0},{SEM=0},{PN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
NL
Nut length
[mm]
ST
行程
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
EBB1605V-4RRG0+65LC0
EBB1605V-4
55
0.000
0
0
55
5
Overall thread lenght is ...
-
EBB2004V-8RRG0+79LC0
EBB2004V-8
69
0.000
0
0
69
5
Overall thread lenght is ...
-
EBB2005V-3RRG0+60LC0
EBB2005V-3
50
0.000
0
0
50
5
Overall thread lenght is ...
-
EBB2006V-6RRG0+85LC0
EBB2006V-6
73
0.000
0
0
73
6
Overall thread lenght is ...
-
EBB2008V-6RRG0+103LC0
EBB2008V-6
87
0.000
0
0
87
8
Overall thread lenght is ...
-
EBB2010V-6RRG0+122LC0
EBB2010V-6
102
0.000
0
0
102
10
在行程两端部加上+10mm的丝杠轴全长
-
EBB2504V-8RRG0+80LC0
EBB2504V-8
70
0.000
0
0
70
5
Overall thread lenght is ...
-
EBB2505V-3RRG0+60LC0
EBB2505V-3
50
0.000
0
0
50
5
Overall thread lenght is ...
-
EBB2506V-6RRG0+86LC0
EBB2506V-6
74
0.000
0
0
74
6
Overall thread lenght is ...
-
EBB2508V-6RRG0+104LC0
EBB2508V-6
88
0.000
0
0
88
8
Overall thread lenght is ...
-
EBB2510V-3RRG0+89LC0
EBB2510V-3
69
0.000
0
0
69
10
在行程两端部加上+10mm的丝杠轴全长
-
EBB2510V-4RRG0+101LC0
EBB2510V-4
81
0.000
0
0
81
10
在行程两端部加上+10mm的丝杠轴全长
-
EBB2512V-4RRG0+111LC0
EBB2512V-4
91
0.000
0
0
91
10
在行程两端部加上+10mm的丝杠轴全长
-
EBB2806V-6RRG0+84LC0
EBB2806V-6
72
0.000
0
0
72
6
Overall thread lenght is ...
-
EBB3204V-10RRG0+91LC0
EBB3204V-10
81
0.000
0
0
81
5
Overall thread lenght is ...
-
EBB3205V-3RRG0+62LC0
EBB3205V-3
52
0.000
0
0
52
5
Overall thread lenght is ...
-
EBB3205V-4RRG0+67LC0
EBB3205V-4
57
0.000
0
0
57
5
Overall thread lenght is ...
-
EBB3205V-6RRG0+77LC0
EBB3205V-6
67
0.000
0
0
67
5
Overall thread lenght is ...
-
EBB3206V-8RRG0+107LC0
EBB3206V-8
95
0.000
0
0
95
6
Overall thread lenght is ...
-
EBB3208V-8RRG0+133LC0
EBB3208V-8
117
0.000
0
0
117
8
Overall thread lenght is ...
-
EBB3210V-3RRG0+98LC0
EBB3210V-3
78
0.000
0
0
78
10
在行程两端部加上+10mm的丝杠轴全长
-
EBB3210V-4RRG0+110LC0
EBB3210V-4
90
0.000
0
0
90
10
在行程两端部加上+10mm的丝杠轴全长
-
EBB3604V-6RRG0+68LC0
EBB3604V-6
58
0.000
0
0
58
5
Overall thread lenght is ...
-
EBB3606V-8RRG0+104LC0
EBB3606V-8
92
0.000
0
0
92
6
Overall thread lenght is ...
-
EBB3608V-8RRG0+128LC0
EBB3608V-8
112
0.000
0
0
112
8
Overall thread lenght is ...
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EBB
THK
23.05.2024
固定侧方形BK型
THK
23.05.2024
支撑侧方形BF型
THK
23.05.2024
Type LMCK-L
THK
23.05.2024
HBN-V - Caged ball / High load / High speed
THK
23.05.2024
High-Speed, Ball Screw Type SDA-VZ
THK
25.12.2023
High Load Ball Screw Type HBN-V
THK
23.05.2024
EBB
THK
23.05.2024
SDA-VZ - High speed / Various lead / Compact
THK
25.12.2023
Ball screw KGS with end machining
Neff Gewindetriebe
26.02.2024
双螺母预压式BNFN-V型
THK
23.05.2024
EPB-V - High speed / Compact
THK
23.05.2024
BNK - 轴端完成品
THK
23.05.2024
超大导程无预压式WGF型
THK
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表