您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
EPB-V - High speed / Compact
THK
进给丝杠
滚珠丝杠
DIN标准滚珠丝杠
精密滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/din_standard_ballscrews/precision_ball_screw/rev2_epb_v_asmtab.prj},{NB=EPB3205V-8RRG0+88LC0(0G000)_rev},{TP=EPB series},{MN=EPB3205V-8},{LEAD=5},{QZXX=Yes},{QZ=},{TSXX=Yes},{TS=RR},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=88},{AXC=G0},{ACC=C0},{SEM=0},{PN=0},{G0C0=1600.000},{G0C1=1800.000},{G0C2=2200.000},{G0C3=2500.000},{G0C5=2800.000},{G0C7=3200.000},{SD=32},{FSX='','None','-H1','Type_H1','-H2','Type_H2','-H3','Type_H3','-J1','Type_J1','-J2','Type_J2','-J3','Type_J3'},{E3=16},{E4=19},{F1=25},{E1=53},{N1=9},{H1=13},{F2=25},{E2=64},{N2=9},{H2=13},{EL=3050},{L1=78},{L2=78},{AL=144.0},{X=1},{PPATH=epb_v/epb_v_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
Model NO.
ⁿ/ₐ
ST
Stroke
[mm]
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
EPB1605V-6RRG0+75LC0
EPB1605V-6
0.000
65
0
0
65
5
Overall thread lenght is ...
-
EPB2004V-8RRG0+79LC0
EPB2004V-8
0.000
69
0
0
69
5
Overall thread lenght is ...
-
EPB2005V-6RRG0+75LC0
EPB2005V-6
0.000
65
0
0
65
5
Overall thread lenght is ...
-
EPB2006V-6RRG0+85LC0
EPB2006V-6
0.000
73
0
0
73
6
Overall thread lenght is ...
-
EPB2008V-6RRG0+103LC0
EPB2008V-6
0.000
87
0
0
87
8
Overall thread lenght is ...
-
EPB2010V-6RRG0+122LC0
EPB2010V-6
0.000
102
0
0
102
10
Overall thread lenght is ...
-
EPB2504V-8RRG0+80LC0
EPB2504V-8
0.000
70
0
0
70
5
Overall thread lenght is ...
-
EPB2505V-6RRG0+76LC0
EPB2505V-6
0.000
66
0
0
66
5
Overall thread lenght is ...
-
EPB2506V-6RRG0+86LC0
EPB2506V-6
0.000
74
0
0
74
6
Overall thread lenght is ...
-
EPB2508V-6RRG0+104LC0
EPB2508V-6
0.000
88
0
0
88
8
Overall thread lenght is ...
-
EPB2510V-4RRG0+101LC0
EPB2510V-4
0.000
81
0
0
81
10
Overall thread lenght is ...
-
EPB2512V-4RRG0+111LC0
EPB2512V-4
0.000
91
0
0
91
10
Overall thread lenght is ...
-
EPB2806V-6RRG0+84LC0
EPB2806V-6
0.000
72
0
0
72
6
Overall thread lenght is ...
-
EPB3204V-10RRG0+91LC0
EPB3204V-10
0.000
81
0
0
81
5
Overall thread lenght is ...
-
EPB3205V-6RRG0+77LC0
EPB3205V-6
0.000
67
0
0
67
5
Overall thread lenght is ...
-
EPB3205V-8RRG0+88LC0
EPB3205V-8
0.000
78
0
0
78
5
Overall thread lenght is ...
-
EPB3206V-8RRG0+107LC0
EPB3206V-8
0.000
95
0
0
95
6
Overall thread lenght is ...
-
EPB3208V-8RRG0+133LC0
EPB3208V-8
0.000
117
0
0
117
8
Overall thread lenght is ...
-
EPB3210V-6RRG0+128LC0
EPB3210V-6
0.000
108
0
0
108
10
Overall thread lenght is ...
-
EPB3604V-6RRG0+68LC0
EPB3604V-6
0.000
58
0
0
58
5
Overall thread lenght is ...
-
EPB3606V-8RRG0+104LC0
EPB3606V-8
0.000
92
0
0
92
6
Overall thread lenght is ...
-
EPB3608V-8RRG0+128LC0
EPB3608V-8
0.000
112
0
0
112
8
Overall thread lenght is ...
-
EPB4004V-6RRG0+69LC0
EPB4004V-6
0.000
59
0
0
59
5
Overall thread lenght is ...
-
EPB4005V-6RRG0+75LC0
EPB4005V-6
0.000
65
0
0
65
5
Overall thread lenght is ...
-
EPB4006V-12RRG0+129LC0
EPB4006V-12
0.000
117
0
0
117
6
Overall thread lenght is ...
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表