您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E513 - INDEXED CRANK HANDLE WITH THREADED INSERT AND REVOLVING HANDLE M145
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e513.prj},{NB=E513080.TM1201},{SHA256=m8HeWUS0Bayqav+aIargIXYfIMoTSFwyNUjfQm/JhIc=},{INAME=e5130802etm1201},{NAME=e513080.tm1201},{NNCUSTOM=E513},{NTCUSTOM=INDEXED CRANK HANDLE WITH THREADED INSERT AND REVOLVING HANDLE M145},{NBCUSTOM=E513080.TM1201},{LINACUSTOM=E513080.TM1201},{STEPFILE=E513080.TM1201.step},{PNGFILE=E513.png},{DWGFILE=E513.dwg},{CODE=E513080.TM1201},{MIS01=109.0},{MIS02=80},{MIS03=50},{MIS04=34},{MIS05=24.5},{MIS06=33},{MIS07=13},{MIS08=22},{MIS09=12},{MIS10=11},{MIS11=54},{MIS12=M12},{MIS13=22},{MIS14=23.5},{MIS15=68},{MIS16=177}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
R
[mm]
MIS03
H
[mm]
MIS04
D
[mm]
MIS05
d
[mm]
MIS06
m
[mm]
MIS07
c
[mm]
MIS08
A
[mm]
MIS09
B
[mm]
MIS10
h
[mm]
MIS11
H1
[mm]
MIS12
d16H
[mm]
MIS13
Q
[mm]
MIS14
dl
[mm]
MIS15
L1
[mm]
MIS16
Weight
[gr]
E513065.TM0801
E513065.TM0801
88.5
65
46
27
19.0
30
13
17
9
10
-
M8
18
20.0
56
96
E513065.TM1001
E513065.TM1001
88.5
65
46
27
19.0
30
13
17
9
10
-
M10
18
20.0
56
92
E513065.TM1201
E513065.TM1201
88.5
65
46
27
19.0
30
13
17
9
10
-
M12
18
20.0
56
91
E513080.TM1201
E513080.TM1201
109.0
80
50
34
24.5
33
13
22
12
11
54
M12
22
23.5
68
177
E513080.TM1401
E513080.TM1401
109.0
80
50
34
24.5
33
13
22
12
11
54
M14
22
23.5
68
179
E513080.TM1601
E513080.TM1601
109.0
80
50
34
24.5
33
13
22
12
11
54
M16
22
23.5
68
169
E513110.TM1201
E513110.TM1201
139.0
110
50
34
24.5
33
13
22
12
11
54
M12
22
23.5
68
196
E513110.TM1401
E513110.TM1401
139.0
110
50
34
24.5
33
13
22
12
11
54
M14
22
23.5
68
200
E513110.TM1601
E513110.TM1601
139.0
110
50
34
24.5
33
13
22
12
11
54
M16
22
23.5
68
205
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E517 - INDEXED CRANK HANDLE WITH THREADED INSERT AND REVOLVING HANDLE M129
Boteco
16.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表