您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
E Cylinder - Standard cylinder single acting without attachment
SCHEMA
Standard single-acting cylinder
Standard cylinder single acting without attachment
Powered by
CAD模型選擇
{schema/standard_einfrach/ohne_befest/e_cylinder_asmtab.prj},{NB=E3550(0)},{S=35},{HUB=50},{ELX=157},{ELX1=157},{R=55},{U=22},{G=M18x1.5},{H=18},{SF=27},{PN=250},{HUBST=0},{PPATH=parts/e_cylinder_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
S
Rod diameter
[mm]
EL
Installation length
[mm]
R
Tube diameter
[mm]
U
Rod protrusion
[mm]
G
Connection thread
ⁿ/ₐ
M
Oil connection distance
[mm]
H
Oil connection height
[mm]
SF
Welding bevel
[mm]
GEW
Weight
[kg]
PN
Pressure nominal
[bar]
E1650
E1650
16
135
30
22
M14x1.5
23
16
12
0.61
250
E2050
E2050
20
132
35
22
M14x1.5
23
16
15
0.80
250
E2550
E2550
25
157
45
22
M16x1.5
23
17
19
1.52
250
E3050
E3050
30
157
50
22
M16x1.5
23
17
24
1.91
250
E3550
E3550
35
157
55
22
M18x1.5
23
18
27
2.34
250
E4050
E4050
40
162
60
22
M18x1.5
23
18
32
2.93
250
E4550
E4550
45
164
65
22
M18x1.5
25
18
35
3.50
250
E5050
E5050
50
169
70
22
M18x1.5
25
18
40
4.28
250
E6050
E6050
60
172
80
25
M18x1.5
25
18
48
5.68
250
E7050
E7050
70
182
95
25
M18x1.5
25
18
58
8.68
250
E8050
E8050
80
185
105
25
M18x1.5
25
18
60
10.84
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表