您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E240 - CRANK HANDLE WITH HEXAGONAL HOLE INSERT AND FOLDING HANDLE
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e240.prj},{NB=E240110.TE1201P},{SHA256=PX8lFOVzkZYzSFammicUdpjhWJof8iVhAGm4FWY7cNk=},{INAME=e2401102ete1201p},{NAME=e240110.te1201p},{NNCUSTOM=E240},{NTCUSTOM=CRANK HANDLE WITH HEXAGONAL HOLE INSERT AND FOLDING HANDLE},{NBCUSTOM=E240110.TE1201P},{LINACUSTOM=E240110.TE1201P},{STEPFILE=E240110.TE1201P.step},{PNGFILE=E240.png},{DWGFILE=E240.dwg},{CODE=E240110.TE1201P},{MIS01=140.0},{MIS02=110},{MIS03=39.0},{MIS04=68},{MIS05=35.0},{MIS06=29.0},{MIS07=25.0},{MIS08=14.0},{MIS09=24},{MIS10=12.0},{MIS11=11.0},{MIS12=19.5},{MIS13=11.0},{MIS14=12},{MIS15=28},{MIS16=23.5},{MIS17=76},{MIS18=156}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
[mm]
MIS02
R
[mm]
MIS03
H
[mm]
MIS04
Ht
[mm]
MIS05
D
[mm]
MIS06
d
[mm]
MIS07
m
[mm]
MIS08
c
[mm]
MIS09
A
[mm]
MIS10
B
[mm]
MIS11
h
[mm]
MIS12
d3
[mm]
MIS13
h3
[mm]
MIS14
d1H10
[mm]
MIS15
Q
[mm]
MIS16
dl
[mm]
MIS17
L1
[mm]
MIS18
Weight
[gr]
E240065.TE0601P
E240065.TE0601P
88.5
65
30.0
55
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
6
20
20.0
54
78
E240065.TE0801P
E240065.TE0801P
88.5
65
30.0
55
27.5
22.0
17.0
13.0
20
9.5
8.0
14.5
10.0
8
20
20.0
54
78
E240080.TE1001P
E240080.TE1001P
107.0
80
33.5
58
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
10
24
20.0
54
94
E240080.TE1201P
E240080.TE1201P
107.0
80
33.5
58
32.0
26.0
20.5
13.0
23
11.0
9.0
19.5
9.5
12
24
20.0
54
95
E240110.TE1201P
E240110.TE1201P
140.0
110
39.0
68
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
12
28
23.5
76
156
E240110.TE1401P
E240110.TE1401P
140.0
110
39.0
68
35.0
29.0
25.0
14.0
24
12.0
11.0
19.5
11.0
14
28
23.5
76
156
E240140.TE1401P
E240140.TE1401P
175.0
140
49.0
84
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
14
30
26.0
89
274
E240140.TE1601P
E240140.TE1601P
175.0
140
49.0
84
44.0
35.5
32.0
17.0
27
13.0
15.5
24.0
19.0
16
30
26.0
89
283
E240185.TE1601P
E240185.TE1601P
223.0
185
55.0
90
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
16
34
26.0
97
340
E240185.TE1701P
E240185.TE1701P
223.0
185
55.0
90
47.5
40.0
38.5
16.5
27
14.0
17.0
29.5
21.0
17
34
26.0
97
345
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表